The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • Sockets - Berker Q.1
    • 6161036084
    EAN
    4011334443803
    Packaging
    10 Pieces
    • Sockets - Berker Q.1
    • Sockets - Berker Q.3
    • See more

    Socket outlet without earthing contact, Q.x, alu velvety, lacquered 6161036084

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Socket outlet without earthing contact, Q.x, alu velvety, lacquered

    6161036084

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Velvety
    • Material
      Duro­plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth flush-­mounted boxes
      31 mm
    • Built-in depth
      32 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Screw terminal
    • With claw mounting
      Yes
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Without protective contact
    • Rotated central insert
      No
    • With hinged lid
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      1
    Safety
    • With enhanced contact protec­tion
      No
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 6161036084
    PDF
    Hager RoHS report 6161036084
    PDF

    Downloads

    • Image 6161036084  | Hager

      Product Image 6161036084

    • Product datasheet

      Image Hager Product data sheet 6161036084  | Hager

      Hager Product data sheet 6161036084

      Socket outlet without earthing contact, Q.x, alu velvety, lacquered

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      47276089 - SCHUKO soc. out. 45°, Q.x, p. white velvety
      47276089
      SCHUKO soc. out. 45°, Q.x, p. white velvety
    • 2
      6768776084 - Earthing pin socket outlet w hinged cover + plug-in terminal Q.x alu velvety
      6768776084
      Earthing pin socket outlet w hinged cover + plug-in terminal Q.x alu velvety
    • 3
      47436086 - SCHUKO soc. out., Q.x, ant. velvety, lacq.
      47436086
      SCHUKO soc. out., Q.x, ant. velvety, lacq.
    • 4
      6765106084 - Socket outlet w. earthing pin and LED orientation light, Q.x, alu velvety, lacq.
      6765106084
      Socket outlet w. earthing pin and LED orientation light, Q.x, alu velvety, lacq.
    • 5
      47516084 - SCHUKO socket outlet with hinged cover, Q.x, alu velvety, lacquered
      47516084
      SCHUKO socket outlet with hinged cover, Q.x, alu velvety, lacquered

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability