Z-ST F Z-SCH U Z-TA Q.x ALU LACK 11466084
Technical properties
Architecture
-
Control/operation elementPull cord
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishVelvety
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Height58.20 mm
-
Width58.20 mm
-
Depth25 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 11466084
Product data sheet en-GB 2026-07-08
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1178
PDF374,33 kB
More documentation