The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • 457309
    EAN
    4011334051190
    Packaging
    10 Pieces

    Stereo loudspeaker connector box, com-tech, p. white, matt, plastic 457309

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Stereo loudspeaker connector box, com-tech, p. white, matt, plastic

    457309

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (12)
    Previous
    Previous
    10331909
    10331909
    Centre plate TAE cut-out, push-out, S.1/B.3/B.7, p. white, matt, plastic
    Add to a list
    Add to a list
    10331606
    10331606
    Centre plate TAE cut-out, push-out, B.3/B.7, ant., matt
    Add to a list
    Add to a list
    10331404
    10331404
    Centre plate TAE cut-out, push-out, B.7, al., matt, lacq.
    Add to a list
    Add to a list
    10338919
    10338919
    Centre plate TAE cut-out, S.1/B.3/B.7, p. white glossy
    Add to a list
    Add to a list
    10338912
    10338912
    Centre plate TAE cut-out, S.1, white glossy
    Add to a list
    Add to a list
    10336089
    10336089
    Centre plate TAE cut-out, Q.x, p. white velvety
    Add to a list
    Add to a list

    Accessories mandatory

    • 10331909

      Centre plate TAE cut-out, push-out, S.1/B.3/B.7, p. white, matt, plastic

      €0.00  / *
    • 10331606

      Centre plate TAE cut-out, push-out, B.3/B.7, ant., matt

      €0.00  / *
    • 10331404

      Centre plate TAE cut-out, push-out, B.7, al., matt, lacq.

      €0.00  / *
    • 10338919

      Centre plate TAE cut-out, S.1/B.3/B.7, p. white glossy

      €0.00  / *
    • 10338912

      Centre plate TAE cut-out, S.1, white glossy

      €0.00  / *
    • 10336089

      Centre plate TAE cut-out, Q.x, p. white velvety

      €0.00  / *
    • 10336086

      Centre plate TAE cut-out, Q.x, ant. velvety, lacq.

      €0.00  / *
    • 10336084

      €0.00  / *
    • 10357009

      Centre plate TAE cut-out, K.1, p. white glossy

      €0.00  / *
    • 10357006

      Centre plate TAE cut-out, K.1, ant. matt, lacq.

      €0.00  / *
    • 10357003

      Centre plate TAE cut-out, K.5, al., al. anodised

      €0.00  / *
    • 10357004

      Centre plate TAE cut-out, K.5, stainless steel, metal matt finish

      €0.00  / *

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Loud­speaker socket
    • Conductor cross-sec­tion
      10 - 10 mm²
    • Number of connec­tions
      2
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      45 mm
    • Built-in depth flush-­mounted boxes
      32 mm
    Connectivity
    • Mounting type
      Claw mounting, Screw connec­tion
    Equip­ment
    • Shielded
      No
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    Voltage
    • Rated voltage
      60 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 457309
    PDF
    RoHS report 457309
    PDF

    Downloads

    • Image 457309  | Hager

      Product Image 457309

    • Product datasheet

      Image Hager Product data sheet 457309  | Hager

      Hager Product data sheet 457309

      Stereo loudspeaker connector box, com-tech, p. white, matt, plastic

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1187

      PDF
      366,28 kB
    More documentation

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability