The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker K.1
    • Commu­nic­a­tion tech­no­logy - Berker K.1
    • 10357009
    EAN
    4011334267430
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker K.1

    Centre plate TAE cut-out, K.1, p. white glossy 10357009

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate TAE cut-out, K.1, p. white glossy

    10357009

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      TAE
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      6 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 10357009
    PDF
    RoHS report 10357009
    PDF

    Downloads

    • Image 10357009  | Hager

      Product Image 10357009

    • Product datasheet

      Image Hager Product data sheet 10357009  | Hager

      Hager Product data sheet 10357009

      Centre plate TAE cut-out, K.1, p. white glossy

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-04-24  | Hager

      Declaration of conformity International 2023-04-24

      PDF
      254,45 kB
    More documentation

    Discover more of this product range

      5
    • 1
      11827006 - Centre plate 2 dust prot. sliders, lab. field, K.1, ant. matt, lacq.
      11827006
      Centre plate 2 dust prot. sliders, lab. field, K.1, ant. matt, lacq.
    • 2
      3315327009 - 3 x Cinch/S-Video soc. out., K.1, p. white glossy
      3315327009
      3 x Cinch/S-Video soc. out., K.1, p. white glossy
    • 3
      14077009 - Centre plate for FCC soc. out., K.1, p. white glossy
      14077009
      Centre plate for FCC soc. out., K.1, p. white glossy
    • 4
      3315427009 - High definition soc. out., K.1, p. white glossy
      3315427009
      High definition soc. out., K.1, p. white glossy
    • 5
      12017019 - Centre plate for aerial soc. 2-/3hole, K.1, p. white glossy
      12017019
      Centre plate for aerial soc. 2-/3hole, K.1, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability