The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • Light control - Berker Q.1
    • 29526084
    EAN
    4011334447054
    Packaging
    1 Piece
    • Light control - Berker Q.1
    • Light control - Berker Q.3
    • See more

    LED signal light, red/green lighting Q.x alu velvety, lacquered 29526084

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    LED signal light, red/green lighting Q.x alu velvety, lacquered

    29526084

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      230 V
    Power
    • Power absorbed
      0.50 W
    Frequency
    • Frequency
      50 - 60 Hz
    Lighting
    • Type of lamp
      LED
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Velvety
    • Material
      Metal, Plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      70 mm
    • Width
      70 mm
    • Depth
      50 mm
    Connec­tion
    • Conductor cross-sec­tion
      2.50 - 2.50 mm²
    Connectivity
    • Mounting type
      Claw mounting, Screw connec­tion
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • Usable as push button
      No
    • Related Systems
      Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 29526084
    PDF
    RoHS report 29526084
    PDF

    Downloads

    • Image 29526084  | Hager

      Product Image 29526084

    • Product datasheet

      Image Hager Product data sheet 29526084  | Hager

      Hager Product data sheet 29526084

      LED signal light, red/green lighting Q.x alu velvety, lacquered

      PDF
    • Installation manual

      Image Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)  | Hager

      Manual for 2951xx-2952xx-2953xx - LED signal light (DE-EN, 2020-12)

      Installation manual en-GB, de-DE 2023-01-06

      PDF
      792,84 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1205

      PDF
      382,92 kB
    More documentation

    Discover more of this product range

      5
    • 1
      11466086 - Centre plate f. pullcord switch/ push-button, Q.x, ant. velvety lacq.
      11466086
      Centre plate f. pullcord switch/ push-button, Q.x, ant. velvety lacq.
    • 2
      16236086 - Rocker 2gang, Q.x, ant. velvety, lacq.
      16236086
      Rocker 2gang, Q.x, ant. velvety, lacq.
    • 3
      11466089 - Centre plate for pullcord switch/pullcord push-button, Q.x, p. white velvety
      11466089
      Centre plate for pullcord switch/pullcord push-button, Q.x, p. white velvety
    • 4
      16216089 - Rocker, lens, Q.x, p. white velvety
      16216089
      Rocker, lens, Q.x, p. white velvety
    • 5
      16326086 - Centre plate for mechanical timer, Q.1/Q.3, ant. velvety, lacq.
      16326086
      Centre plate for mechanical timer, Q.1/Q.3, ant. velvety, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability