KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq 80141321
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
Compatible products
-
Referenced by 66 products available
Referenced by
Technical properties
-
Mounting onFlush mounting
-
Operating temperature-5 - 45 °C
-
Bus current consumption data transfer20 mA
-
With room temperature controllerYes
-
Height58.70 mm
-
Width58.70 mm
-
Depth33.70 mm
-
Number of actuation points2
-
With LED indicationYes
-
ColourAluminium
-
RAL code9006
-
MaterialThermoplastic
-
Surface finishVelvety
-
Has labelling fieldYes
-
With displayNo
-
FunctionFunction for manual interruption of automatic functions already triggered
-
ProtectionWith dismantling protection
-
TemperatureIntegrated temperature sensor with output of the measured values via object
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 80141321
KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
PDF -
KNX product database
ETS4-ETS5 - KNX Database for KNX Push Button xgang
KNX product database International 2020-01-01
KNXPROD1,08 MB -
Application Guide
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
Application Guide en-GB 2022-01-17
PDF3,00 MB
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
Application Guide en-GB 2022-01-17
PDF3,00 MB
Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)
Application Guide en-GB 2021-10-12
PDF3,20 MB
Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (TR, 2021-08)
Application Guide tr-TR 2021-11-29
PDF3,31 MB -
Declaration of conformity
Declaration of conformity International 2022-11-22
PDF323,59 kB
Declaration of conformity International 2023-02-22
PDF318,66 kB
Declaration of conformity International 2023-02-22
PDF245,83 kB