The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Push button sensors
    • 80660100
    EAN
    4011334415930
    Packaging
    1 Piece
    • Push button sensors

    KNX room cont., colourdisplay, intg bus coupling unit, KNX 80660100

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX room cont., colourdisplay, intg bus coupling unit, KNX

    80660100

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (7)
    Previous
    Previous
    TXA114
    TXA114
    Power supply 1x 30V DC + 1x 24V DC
    Add to a list
    Add to a list
    80960179
    80960179
    Cover for KNX thermostats + room cont.s, K.1, p. white glossy
    Add to a list
    Add to a list
    80960175
    80960175
    Cover for KNX thermostats + room cont.s, K.1, ant., matt
    Add to a list
    Add to a list
    80960171
    80960171
    Cover for KNX thermostats + room cont.s, K.5, al., matt, lacq.
    Add to a list
    Add to a list
    80960129
    80960129
    Cover for KNX thermostats + room cont.s, Q.x, p. white velvety
    Add to a list
    Add to a list
    80960126
    80960126
    Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq.
    Add to a list
    Add to a list

    Accessories mandatory

    • TXA114

      Power supply 1x 30V DC + 1x 24V DC

      €0.00  / *
    • 80960179

      Cover for KNX thermostats + room cont.s, K.1, p. white glossy

      €0.00  / *
    • 80960175

      Cover for KNX thermostats + room cont.s, K.1, ant., matt

      €0.00  / *
    • 80960171

      Cover for KNX thermostats + room cont.s, K.5, al., matt, lacq.

      €0.00  / *
    • 80960129

      Cover for KNX thermostats + room cont.s, Q.x, p. white velvety

      €0.00  / *
    • 80960126

      Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq.

      €0.00  / *
    • TGA200

      Power supply 24 V DC 1A

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Elec­tric current
    • Bus current consump­tion data transfer
      10 mA
    Dimen­sions
    • Built-in depth
      32 mm
    • Built-in depth flush-­mounted boxes
      26 mm
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      46.70 mm
    Equip­ment
    • Number of actu­ation points
      3
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Material
      Ther­mo­plastic
    Screen
    • With display
      Yes
    Texts
    • Func­tion
      With keylock, With holiday switching, With frost protec­tion func­tion
    • Install­a­tion mode
      With spreader claws, For flush-­mounted and hollow wall mounting, For single mounting, For vertical mounting
    • Temper­ature
      Addi­tional connec­tion for external temper­ature sensor, Comfort, standard and night temper­ature, Temper­ature meas­ure­ment via internal and/or connect­able Temper­ature sensor with average determ­in­a­tion
    Scope of delivery
    • Bus connec­tion included
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram, Temper­ature control, Temper­ature meas­ure­ment
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Thermostat, NO contact, centre plate, time-controlled, B.3/B.7, ant., matt (English)
    PDF
    3,54 MB
    REACH declaration 80660100
    PDF
    RoHS report 80660100
    PDF

    Downloads

    • Image 80660100  | Hager

      Product Image 80660100

    • Product datasheet

      Image Hager Product data sheet 80660100  | Hager

      Hager Product data sheet 80660100

      KNX room cont., colourdisplay, intg bus coupling unit, KNX

      PDF
    • Installation manual

      Image Installation manual International 2021-10-04  | Hager

      Installation manual International 2021-10-04

      PDF
      2,97 MB
      Image Installation manual en-GB 2014-11-18  | Hager

      Installation manual en-GB 2014-11-18

      PDF
      4,09 MB
      Image Installation manual tr-TR 2014-06-13  | Hager

      Installation manual tr-TR 2014-06-13

      PDF
      4,25 MB
    • KNX product database

      Image ETS4 (vers. 1.0) - KNX Database for KNX Thermostat/room-controller  | Hager

      ETS4 (vers. 1.0) - KNX Database for KNX Thermostat/room-controller

      KNX product database International 2020-01-01

      KNXPROD
      574,69 kB
      Image ETS Database for 80XX0100  | Hager

      ETS Database for 80XX0100

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2020-01-01

      KNXPROD
      577,22 kB
    • Application Guide

      Image Application description EASY for 80440100-80660100 - KNX room thermostat/room controller (EN, 2020-09), easy link  | Hager

      Application description EASY for 80440100-80660100 - KNX room thermostat/room controller (EN, 2020-09), easy link

      Application Guide en-GB 2020-01-01

      PDF
      2,82 MB
      Image Application description EASY for 80440100-80660100 - KNX room thermostat/room controller (EN, 2020-09), easy link  | Hager

      Application description EASY for 80440100-80660100 - KNX room thermostat/room controller (EN, 2020-09), easy link

      Application Guide en-GB 2020-01-01

      PDF
      2,82 MB
      Image Application description ETS for 80440100-80660100 - KNX thermostat/room controller (EN, 2021-12)  | Hager

      Application description ETS for 80440100-80660100 - KNX thermostat/room controller (EN, 2021-12)

      Application Guide en-GB 2021-12-12

      PDF
      11,67 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-02-26

      PDF
      900,59 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-02-26

      PDF
      900,73 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-01-04

      PDF
      317,97 kB
    More documentation

    Discover more of this product range

      5
    • 1
      80143329 - Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
      80143329
      Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
    • 2
      80143321 - KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
      80143321
      KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
    • 3
      80144329 - Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
      80144329
      Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
    • 4
      80161774 - Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.5, al.
      80161774
      Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.5, al.
    • 5
      80161773 - Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.5, stainless steel
      80161773
      Push-button 1gang, + RGB LED, internal temp. sensor, KNX - K.5, stainless steel

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability