The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Sensors
    • Touch sensors R.1/R.3
    • TXA114
    EAN
    3250616048997
    Packaging
    1 Piece
    • Power supplies
    • Touch sensors glass
    • Touch sensors R.1/R.3
    • See more

    Power supply 1x 30V DC + 1x 24V DC TXA114

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Power supply 1x 30V DC + 1x 24V DC

    TXA114

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      4
    Connectivity
    • With bus system KNX radio
      No
    Voltage
    • Oper­ating voltage
      230 - 230 V
    • Output voltage
      28 - 32 V
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Frequency
    • Frequency
      50 - 60 Hz
    Texts
    • Fuse
      With elec­tronic short-­cir­cuit and over­load protec­tion
    • Junc­tion
      Protected earth conductor must be connected
    • Type of connec­tion
      With quick­con­nect plug-in terminals
    Power supply
    • Supply voltage
      230 V AC
    Dimen­sions
    • Number of width units
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration TXA114
    PDF
    RoHS report TXA114
    PDF

    Downloads

    • Image TXA114  | Hager

      Product Image TXA114

    • Product datasheet

      Image Hager Product data sheet TXA114  | Hager

      Hager Product data sheet TXA114

      Power supply 1x 30V DC + 1x 24V DC

      PDF
    • Installation manual

      Image Module alimentation TXA114  | Hager

      Module alimentation TXA114

      Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pl-PL, pt-PT, sv-SE 2020-01-01

      PDF
      409,38 kB
    • KNX product database

      Image KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01  | Hager

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      VD5
      14,64 kB
      Image KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01  | Hager

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      KNXPROD
      30,81 kB
    More documentation

    Discover more of this product range

      3
    • 1
      TGA200 - Power supply 24 V DC 1A
      TGA200
      Power supply 24 V DC 1A
    • 2
      TXA112 - Power supply 30V DC 640 mA
      TXA112
      Power supply 30V DC 640 mA
    • 3
      TXA111 - Power supply 30V DC 320 mA
      TXA111
      Power supply 30V DC 320 mA

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability