Hager Metering & Monitoring

A complete solution, which allows you to save space in your installation and to be connected, regardless of the measurement rating.

Metering

Simple and intuitive menus

The same level of functionality for all meters

All Hager meters enable the recovery of the following data:

  • Voltage
  • Current
  • Frequency
  • Power factor
  • Active energy and power.

If required by the ratings, it is possible to also measure more advanced parameters, such as the reactive and apparent power and energy measurements, as well as measuring the energy discharged in the network (exported energy).

 

All this information is saved by an internal memory in the meter.

Meter display image


Single Phase Meters

40A Direct

Single-phase 40A Direct

No communication | ECN140D

Pulsed communication | ECP140D

M-bus series communication | ECM140D

RS485 series communication | ECR140D

80A Direct

Single-phase 80A Direct

Pulsed communication | ECP180D

M-bus series communication | ECM180D

RS485 series communication | ECR180D

 
80A Direct

Single-phase 80A Direct (3 track)

Pulsed communication | ECP180T
M-bus series communication | ECM180T
RS485 series communication | ECR180T


Three Phase Meters

80A Direct

Three-phase 80A Direct

Pulsed communication | ECP380D
M-bus series communication | ECM380D
RS485 series communication | ECR380D

 
125A Direct

Three-phase 125A Direct

Pulsed communication | ECP310D
M-bus series communication | ECM310D
RS485 series communication | ECR310D

 
CT

Three-phase via CT

Pulsed communication | ECP300C
M-bus series communication | ECM300C
RS485 series communication | ECR300C

 


Related case studies

Get inspired and discover how our electrical installations can be used in your next project. 


Winchester Hospital | Hager Lighting Connection System

Hager’s new klik lighting control system with dual supply marshalling box has saved Winchester hospital both equipment and time during the electrical installation. 

Hull Prison | Hager Tailored Solutions

Hager‘s Tailored Solutions team has developed a specialised consumer unit to provide circuit protection for Hull Prison cells.

Engineering Firm, BSD | Lighting Connection System

Hager’s new pluggable distribution board and metering solutions, along with Hager’s Klik 7 Pin lighting control system were specified as the perfect electrical solution for the project.