Switching and signalling devices

A large selection for a wide range of applications: change-over and group switches, push button switches and push buttons, installation relays, installation contactors and transformers; using products from the range of switchgear coupled with the LED indicator lights, a variety of control and signalling functions can be implemented in the distribution board. The LED lights boast a long service life and are available in 230 V and 12 to 48V versions. Audible signalling devices such as bells and buzzers offer even more possibilities.

Time switches and relays

Time relays are also avail­able as modular devices. Find the right solu­tion.

Time switch analogue - digital - KNX

Whether analogue or digital - Hager modular time switches meet all switching require­ment­s.

Twilight switches and accessories

Se­curity in design: Hager twilight switching tech­no­logy reduces the risk of acci­dents and trip­ping in the dark. It can also be used to simu­late human pres­ence, thereby serving as an intruder deterrent.