The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • ECR300C
    EAN-Nr.
    3250612231454
    Packaging
    1 piece
    Data Act Notice
    • Energy meters

    3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID ECR300C

    Price
    £524.54
    / piece *
    £524.54
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID

    ECR300C

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Bus system
      MODBUS
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current IN
      5 A
    • Maximum meas­uring circuit current
      6 A
    Capa­city
    • Number of modules
      4
    Connectivity
    • Connectivity type
      ModBus RS-485 3 wires
    Dimen­sions
    • Height
      90 mm
    • Width
      72 mm
    • Depth
      60 mm
    Equip­ment
    • Type of pulse gener­ator
      Optical
    Compat­ib­ility
    • Suit­able for
      Purchase/supply
    Connec­tion
    • Connect­or/plug type Bus system
      Bus connec­tion terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1 - 1 Nm
    • Mounting on
      DIN rail
    Mech­an­ical features
    • Nominal tight­ening torque digital terminal
      0.50 - 0.50 Nm
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Elec­tronic
    • Current meas­ure­ment range
      0.01 - 6.0 A
    • Meas­ure­ment range voltage Ph-N
      92 - 276 V
    • Meas­ure­ment range voltage Ph-Ph
      160 - 480 V
    • Frequency meas­uring range
      45 - 65 Hz
    Power supply
    • Number of phases for power supply
      4
    Func­tions
    • Accuracy class
      B
    • Tariff type
      T1...T2 (230V AC)/T1...T8 Modbus
    • Is calib­rated
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Power
    • Power consump­tion (VA)
      2 VA
    • Power dissip­a­tion at IN
      0.60 W
    Frequency
    • Frequency
      50 - 50 Hz
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Device energy manage­ment, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment
    • Data formats
      MODBUS (RTU)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration ECR300C
    PDF
    RoHS report ECR300C
    PDF

    Downloads

    • Product image

      Image ECR300C  | Hager

      Product Image ECR300C

    • Product datasheet

      Image Hager Product data sheet ECR300C  | Hager

      Hager Product data sheet ECR300C

      3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID

      PDF
    • Instruction manual

      Image Instruction manual International 2024-02-21  | Hager

      Instruction manual International 2024-02-21

      PDF
      311,47 kB
    • Product attachment

      Image Modbus table Summary V1 14  | Hager

      Modbus table Summary V1 14

      Product attachment International 2022-10-04

      PDF
      836,11 kB
      Image Product attachment International 2024-04-22  | Hager

      Product attachment International 2024-04-22

      XLS
      177,00 kB
    • Manual

      Image Installer leaflet ECR300C  | Hager

      Installer leaflet ECR300C

      Manual de-DE, en-GB 2024-01-29

      PDF
      3,09 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      291,78 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-04-15

      PDF
      465,71 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECR140D - kWh meter 1P+N 40A Direct 1M Modbus RS-485 MID Approved
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID
      Price
      £195.42
      / piece *
      £195.42
      / piece *
    • 2
      JKM01 - Multifunction measurement device DIN rail 1x3-Phase RS485
      JKM01
      Multifunction measurement device DIN rail 1x3-Phase RS485
      Price
      £432.16
      / piece *
      £432.16
      / piece *
    • 3
      ECP180D - 1 Phase kWhmeter direct 80A 2M S0 MID
      ECP180D
      1 Phase kWhmeter direct 80A 2M S0 MID
      Price
      £232.10
      / piece *
      £232.10
      / piece *
    • 4
      JK140MID - #ERROR!
      JK140MID
      JK Multifunction Meter Pack 125A Pulsed and Modbus MID
      Price
      £1,005.01
      / piece *
      £1,005.01
      / piece *
    • 5
      ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
      ECP140D
      1 Phase kWhmeter direct 40A 1M S0 MID
      Price
      £197.28
      / piece *
      £197.28
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68