The Hager 1 Phase kWhmeter direct 40A 1M MODBUS MID delivers certified energy metering for purchase/supply. Direct 1P+N, 92-276 V, 0.25-40 A, Class B accuracy, MID approved. RS‑485 Modbus (3‑wire) and optical pulse enable remote monitoring and T1-T8 tariffs. Compact 18 mm DIN-rail design, IP20, −25…55 °C. Low burden (2 VA/1 W) for efficient, reliable sub‑metering in residential and light commercial installs.
EAN-Nr.
3250612231423
Packaging
1 piece
kWh meter 1P+N 40A Direct 1M Modbus RS-485 MID Approved ECR140D
Price
£195.42
/ piece
*
Technical characteristics
Architecture
-
Bus systemMODBUS
-
Type of pole1P+N
Electric current
-
Rated current IN40 A
-
Maximum measuring circuit current40 A
Capacity
-
Number of modules1
Connectivity
-
Type of connectionDirect connection
-
Connectivity typeModBus RS-485 3 wires
Dimensions
-
Height92 mm
-
Width18 mm
-
Depth60 mm
Equipment
-
Type of pulse generatorOptical
Compatibility
-
Suitable forPurchase/supply
Connection
-
Cross-section of metering input0 - 16 mm²
-
Cross-section of metering output0 - 16 mm²
-
Connector/plug type Bus systemBus connection terminal
Installation, mounting
-
Nominal tightening torque1 - 1 Nm
-
Mounting onDIN rail
Mechanical features
-
Nominal tightening torque digital terminal0.50 - 0.50 Nm
Measurement
-
Measuring systemDirect measurement
-
Type of measuring instrumentElectronic
-
Current measurement range0.25 - 40.0 A
-
Measurement range voltage Ph-N92 - 276 V
-
Frequency measuring range45 - 65 Hz
Power supply
-
Number of phases for power supply1
Functions
-
Accuracy classB
-
Tariff type- /T1...T8 Modbus
-
Is calibratedYes
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-25 - 55 °C
-
Storage/transport temperature-25 - 70 °C
Power
-
Power consumption (VA)2 VA
-
Power dissipation at IN1 W
Frequency
-
Frequency50 - 50 Hz
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Device energy management, Electrical measurement, Detailed electrical measurement
-
Data formatsMODBUS (RTU)
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet ECR140D
1 Phase kWhmeter direct 40A 1M MODBUS MID
PDF -
Product attachment
Modbus table Summary V1 14
Product attachment International 2022-10-04
PDF836,11 kBProduct attachment International 2024-04-22
XLS177,00 kB -
Manual
Installer Leaflet ECR140D
Manual en-GB, de-DE 2024-01-11
PDF1,91 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2024-04-15
PDF451,44 kB
More documentation