The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • ECM310D
    EAN
    3250612231331
    VPE
    1 piece
    Data Act Notice
    • Energy meters

    3 Phase kWhmeter direct 125A 6M MBUS MID ECM310D

    Price
    £540.34
    / piece *
    £540.34
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    3 Phase kWhmeter direct 125A 6M MBUS MID

    ECM310D

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Bus system
      M-BUS
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current IN
      125 A
    • Maximum meas­uring circuit current
      125 A
    Capa­city
    • Number of modules
      6
    Connectivity
    • Type of connec­tion
      Direct connec­tion
    Dimen­sions
    • Height
      92 mm
    • Width
      107 mm
    • Depth
      60 mm
    Equip­ment
    • Type of pulse gener­ator
      Optical
    Compat­ib­ility
    • Suit­able for
      Purchase/supply
    Connec­tion
    • Cross-sec­tion of metering input
      50 - 50 mm²
    • Cross-sec­tion of metering output
      50 - 50 mm²
    • Connect­or/plug type Bus system
      Bus connec­tion terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      5 - 5 Nm
    • Mounting on
      DIN rail
    Mech­an­ical features
    • Nominal tight­ening torque digital terminal
      0.50 - 0.50 Nm
    Meas­ure­ment
    • Meas­uring system
      Direct meas­ure­ment
    • Type of meas­uring instru­ment
      Elec­tronic
    • Current meas­ure­ment range
      0.25 - 125.0 A
    • Meas­ure­ment range voltage Ph-N
      92 - 276 V
    • Meas­ure­ment range voltage Ph-Ph
      160 - 480 V
    • Frequency meas­uring range
      45 - 65 Hz
    Func­tions
    • Accuracy class
      B
    • Tariff type
      T1...T2 (230V AC)/T1...T2 M-BUS
    • Is calib­rated
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Power
    • Power consump­tion (VA)
      2 VA
    • Power dissip­a­tion at IN
      0.60 W
    Frequency
    • Frequency
      50 - 50 Hz
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Basic inform­a­tion, Device energy manage­ment, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment
    • Data formats
      M-BUS
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      Yes

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration ECM310D
    PDF
    RoHS report ECM310D
    PDF

    Downloads

    • Product image

      Image ECM310D  | Hager UK

      Product Image ECM310D

    • GeneratedProductDatasheet

      Image Hager Product data sheet ECM310D  | Hager UK

      Hager Product data sheet ECM310D

      3 Phase kWhmeter direct 125A 6M MBUS MID

      PDF
    • ProductNotice

      Image Instruction manual International 2024-02-21  | Hager UK

      Instruction manual International 2024-02-21

      PDF
      311,47 kB
    • ProductAttachment

      Image Product attachment International 2020-01-01  | Hager UK

      Product attachment International 2020-01-01

      XLS
      187,00 kB
    • ProductMaintenanceManual

      Image Installer leaflet ECM310D  | Hager UK

      Installer leaflet ECM310D

      Manual de-DE, en-GB 2024-01-29

      PDF
      2,71 MB
    • ProductECDeclaration

      Image EU Declaration of Conformity  | Hager UK

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-04-15

      PDF
      461,68 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECR180D - 1 Phase kWhmeter direct 80A 2M MODBUS MID
      ECR180D
      1 Phase kWhmeter direct 80A 2M MODBUS MID
      Price
      £232.05
      / piece *
      £232.05
      / piece *
    • 2
      JKM02 - Multifunction measurement device DIN rail 2x3-Phase RS485
      JKM02
      Multifunction measurement device DIN rail 2x3-Phase RS485
      Price
      £628.09
      / piece *
      £628.09
      / piece *
    • 3
      ECP180D - 1 Phase kWhmeter direct 80A 2M S0 MID
      ECP180D
      1 Phase kWhmeter direct 80A 2M S0 MID
      Price
      £232.10
      / piece *
      £232.10
      / piece *
    • 4
      ECR140D - kWh meter 1P+N 40A Direct 1M Modbus RS-485 MID Approved
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID
      Price
      £195.42
      / piece *
      £195.42
      / piece *
    • 5
      ECM180D - 1 Phase kWhmeter direct 80A 2M MBUS MID
      ECM180D
      1 Phase kWhmeter direct 80A 2M MBUS MID
      Price
      £234.31
      / piece *
      £234.31
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68