The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • ECN140D
    EAN-Nr.
    3250612231355
    Packaging
    1 piece
    • Energy meters

    1 Phase kWhmeter direct 40A 1M ECN140D

    Price
    £154.39
    / piece *
    £154.39
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1 Phase kWhmeter direct 40A 1M

    ECN140D

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    Elec­tric current
    • Rated current IN
      40 A
    • Maximum meas­uring circuit current
      40 A
    Capa­city
    • Number of modules
      1
    Connectivity
    • Type of connec­tion
      Direct connec­tion
    Dimen­sions
    • Height
      92 mm
    • Width
      18 mm
    • Depth
      58 mm
    Equip­ment
    • Type of pulse gener­ator
      Optical
    Compat­ib­ility
    • Suit­able for
      Purchase
    Connec­tion
    • Cross-sec­tion of metering input
      16 - 16 mm²
    • Cross-sec­tion of metering output
      16 - 16 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1 - 1 Nm
    • Mounting on
      DIN rail
    Meas­ure­ment
    • Meas­uring system
      Direct meas­ure­ment
    • Type of meas­uring instru­ment
      Elec­tronic
    • Current meas­ure­ment range
      0.25 - 40.0 A
    • Meas­ure­ment range voltage Ph-N
      184 - 276 V
    • Frequency meas­uring range
      45 - 65 Hz
    Power supply
    • Number of phases for power supply
      1
    Func­tions
    • Accuracy class
      B
    • Tariff type
      One-tariff
    • Is calib­rated
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Power
    • Power consump­tion (VA)
      2 VA
    • Power dissip­a­tion at IN
      1 W
    Frequency
    • Frequency
      50 - 50 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration ECN140D
    PDF
    RoHS report ECN140D
    PDF

    Downloads

    • Product image

      Image ECN140D  | Hager

      Product Image ECN140D

    • Product datasheet

      Image Hager Product data sheet ECN140D  | Hager

      Hager Product data sheet ECN140D

      1 Phase kWhmeter direct 40A 1M

      PDF
    • Installation manual

      Image Installation manual International 2019-04-25  | Hager

      Installation manual International 2019-04-25

      PDF
      283,47 kB
    • Manual

      Image Installer Leaflet ECN140D  | Hager

      Installer Leaflet ECN140D

      Manual de-DE, en-GB 2024-01-11

      PDF
      917,64 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      384,72 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-04-15

      PDF
      436,75 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECM140D - 1 Phase kWhmeter direct 40A 1M MBUS MID
      ECM140D
      1 Phase kWhmeter direct 40A 1M MBUS MID
      Price
      £197.28
      / piece *
      £197.28
      / piece *
    • 2
      ECR300C - 3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      ECR300C
      3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      Price
      £524.54
      / piece *
      £524.54
      / piece *
    • 3
      JKM01 - Multifunction measurement device DIN rail 1x3-Phase RS485
      JKM01
      Multifunction measurement device DIN rail 1x3-Phase RS485
      Price
      £432.16
      / piece *
      £432.16
      / piece *
    • 4
      ECR180D - 1 Phase kWhmeter direct 80A 2M MODBUS MID
      ECR180D
      1 Phase kWhmeter direct 80A 2M MODBUS MID
      Price
      £232.05
      / piece *
      £232.05
      / piece *
    • 5
      ECM380D - 3 Phase kWhmeter direct 80A 4M MBUS MID
      ECM380D
      3 Phase kWhmeter direct 80A 4M MBUS MID
      Price
      £455.42
      / piece *
      £455.42
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68