The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • ECM180D
    EAN-Nr.
    3250612231317
    Packaging
    1 piece
    • Energy meters

    1 Phase kWhmeter direct 80A 2M MBUS MID ECM180D

    Price
    £234.31
    / piece *
    £234.31
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1 Phase kWhmeter direct 80A 2M MBUS MID

    ECM180D

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Bus system
      M-BUS
    • Type of pole
      1P+N
    Elec­tric current
    • Rated current IN
      80 A
    • Maximum meas­uring circuit current
      80 A
    Capa­city
    • Number of modules
      2
    Connectivity
    • Type of connec­tion
      Direct connec­tion
    Dimen­sions
    • Height
      92 mm
    • Width
      36 mm
    • Depth
      60 mm
    Equip­ment
    • Type of pulse gener­ator
      Optical
    Compat­ib­ility
    • Suit­able for
      Purchase/supply
    Connec­tion
    • Cross-sec­tion of metering input
      0 - 33 mm²
    • Cross-sec­tion of metering output
      0 - 33 mm²
    • Connect­or/plug type Bus system
      Bus connec­tion terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2 - 2 Nm
    • Mounting on
      DIN rail
    Mech­an­ical features
    • Nominal tight­ening torque digital terminal
      0.50 - 0.50 Nm
    Meas­ure­ment
    • Meas­uring system
      Direct meas­ure­ment
    • Type of meas­uring instru­ment
      Elec­tronic
    • Current meas­ure­ment range
      0.25 - 80.0 A
    • Meas­ure­ment range voltage Ph-N
      92 - 276 V
    • Frequency meas­uring range
      45 - 65 Hz
    Power supply
    • Number of phases for power supply
      1
    Func­tions
    • Accuracy class
      B
    • Tariff type
      T1...T2 (230V AC)/T1...T2 M-BUS
    • Is calib­rated
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Power
    • Power consump­tion (VA)
      2 VA
    • Power dissip­a­tion at IN
      1 W
    Frequency
    • Frequency
      50 - 50 Hz

    Downloads

    • Product image

      Image ECM180D  | Hager

      Product Image ECM180D

    • Product datasheet

      Image Hager Product data sheet ECM180D  | Hager

      Hager Product data sheet ECM180D

      1 Phase kWhmeter direct 80A 2M MBUS MID

      PDF
    • Instruction manual

      Image Instruction manual International 2024-02-21  | Hager

      Instruction manual International 2024-02-21

      PDF
      311,47 kB
    • Product attachment

      Image Product attachment International 2020-01-01  | Hager

      Product attachment International 2020-01-01

      XLS
      187,00 kB
    • Manual

      Image Installer Leaflet ECM180D  | Hager

      Installer Leaflet ECM180D

      Manual de-DE, en-GB 2024-01-10

      PDF
      2,80 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      292,32 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-04-15

      PDF
      456,84 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECR140D - kWh meter 1P+N 40A Direct 1M Modbus RS-485 MID Approved
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID
      Price
      £195.42
      / piece *
      £195.42
      / piece *
    • 2
      JKM01 - Multifunction measurement device DIN rail 1x3-Phase RS485
      JKM01
      Multifunction measurement device DIN rail 1x3-Phase RS485
      Price
      £432.16
      / piece *
      £432.16
      / piece *
    • 3
      ECP180D - 1 Phase kWhmeter direct 80A 2M S0 MID
      ECP180D
      1 Phase kWhmeter direct 80A 2M S0 MID
      Price
      £232.10
      / piece *
      £232.10
      / piece *
    • 4
      JK140MID - #ERROR!
      JK140MID
      JK Multifunction Meter Pack 125A Pulsed and Modbus MID
      Price
      £1,005.01
      / piece *
      £1,005.01
      / piece *
    • 5
      ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
      ECP140D
      1 Phase kWhmeter direct 40A 1M S0 MID
      Price
      £197.28
      / piece *
      £197.28
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68