The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • JK140MID
    The Hager JK Multifunction Meter Pack 125A Pulsed and Modbus MID is a 3P+N digital energy meter for three-phase systems, offering Class 1 accuracy and MID certification for billing-grade submetering. Measures 5-6000 A via transformers, supports multi-tariff, pulse output and Modbus. Compact 4-module design for DIN rail or plate mounting. Ideal for monitoring and cost allocation in commercial installations.
    EAN-Nr.
    5015652603498
    Packaging
    1 piece
    • Energy meters

    #ERROR! JK140MID

    Price
    £1,005.01
    / piece *
    £1,005.01
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    #ERROR!

    JK140MID

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      125 A
    • Maximum meas­uring circuit current
      6,000 A
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      118.50 mm
    • Width
      70 mm
    • Depth
      66 mm
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Digital
    • Current meas­ure­ment range
      5 - 6,000 A
    • Frequency meas­uring range
      50 - 50 Hz
    Power supply
    • Number of phases for power supply
      3
    Func­tions
    • Accuracy class
      1
    • Tariff type
      Multi-tariff
    • Is calib­rated
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 75 °C
    Frequency
    • Frequency
      50 - 50 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JK140MID
    PDF
    RoHS report JK140MID
    PDF

    Downloads

    • Product image

      Image JK140MID  | Hager

      Product Image JK140MID

    • Product datasheet

      Image Hager Product data sheet JK140MID  | Hager

      Hager Product data sheet JK140MID

      JK Multifunction Meter Pack 125A Pulsed and Modbus MID

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2017-05-17  | Hager

      Instruction manual en-GB 2017-05-17

      PDF
      1,29 MB
    • Installation manual

      Image Installation manual en-GB 2016-03-07  | Hager

      Installation manual en-GB 2016-03-07

      PDF
      621,53 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      158,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      152,88 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      280,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
      ECP140D
      1 Phase kWhmeter direct 40A 1M S0 MID
      Price
      £197.28
      / piece *
      £197.28
      / piece *
    • 2
      ECP180D - 1 Phase kWhmeter direct 80A 2M S0 MID
      ECP180D
      1 Phase kWhmeter direct 80A 2M S0 MID
      Price
      £232.10
      / piece *
      £232.10
      / piece *
    • 3
      ECR140D - kWh meter 1P+N 40A Direct 1M Modbus RS-485 MID Approved
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID
      Price
      £195.42
      / piece *
      £195.42
      / piece *
    • 4
      JKM01 - Multifunction measurement device DIN rail 1x3-Phase RS485
      JKM01
      Multifunction measurement device DIN rail 1x3-Phase RS485
      Price
      £432.16
      / piece *
      £432.16
      / piece *
    • 5
      ECR310D - 3 Phase kWhmeter direct 125A 6M MODBUS MID
      ECR310D
      3 Phase kWhmeter direct 125A 6M MODBUS MID
      Price
      £540.34
      / piece *
      £540.34
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68