Frame with large cut-out, Q.7 , polarwhite velvety 13096189
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
Optional accessories
-
Central piece for communication technology 47 products available -
Socket outlet 103 products available -
Control element/cover plate for domestic switching devices 81 products available -
Push-switch button 26 products available -
Insert for communication technology 10 products available -
Sensor element for movement sensor 12 products available
Complete your system
- Central piece for communication technology
- Socket outlet
- Control element/cover plate for domestic switching devices
- Push-switch button
- Insert for communication technology
- Sensor element for movement sensor
- Time switch for bus system
- Venetian blind switch/-push button
- Movement sensor basic element
- Data communication connection box copper (twisted pair)
- Touch rocker for bus system
- Information light signal for domestic switching devices
- Transition adapter for domestic switching devices
- Room thermostat
- Antenna socket box
- Installation switch
- Movement sensor for bus system
- Venetian blind control unit
- Accessories/spare parts for bus system
- Support plate
- Intelligent control element
- Dimmer
- Central plate for information light signal insert
- Automatic controller for lighting control system
- Electronic switch
- Blind cover
- Three-stage switch
- Room clock thermostat
- Timer for domestic switching devices
- USB power supply
-
149209Central plate f. fibre-optic couplings Simplex ST, com-tech, p.white glossy
-
14837003Central plate for aerial soc. 4hole (Hirschmann), com-tech, al., matt, lacq.
-
142702Central plate for 3 MINI-COM modules, com-tech, white glossy
-
12036084Centre plate for aerial socket 2- and 3-hole, Q.x, alu velvety, lacquered
-
12036086Centre plate for aerial soc. 2-hole, Q.x, ant. velvety, lacq.
-
12036089Centre plate for aerial soc. 2-hole, Q.x, p. white velvety
-
6110366086Centre plate for PTT soc. out. "Netherl+s", Q.1/Q.3, ant. velvety, lacq.
-
14641404Central plate 2gang for Krone jacks, com-tech, al., matt, lacq.
-
14641606Central plate 2gang for Krone jacks, com-tech, ant., matt
-
14641909Central plate 2gang for Krone jacks, com-tech, p. white matt/velvety
-
149202Central plate for fibre-optic couplings Simplex ST, com-tech, white glossy
-
14631909Central plate 2gang for AMP jacks, com-tech, p. white matt/velvety
-
14921909Central plate f. fibre-optic coupl.s Simplex ST, com-tech, p.white matt/velvety
-
146102Central plate for Reichle&De-Massari double module, com-tech, white glossy
-
147202Central plate for Reichle&De-Massari single modules, com-tech, white glossy
-
14721404Central plate f. Reichle&De-Massari single modules, com-tech, al. matt lacq.
-
14721606Central plate for Reichle&De-Massari single modules, com-tech, ant., matt
-
14721909Central plate f. Reichle&DeMassari single module, com-tech, p.white matt velvety
-
146302Central plate 2gang for AMP jacks, com-tech, white glossy
-
146309Central plate 2gang for AMP jacks, com-tech, p. white glossy
-
41436084SCHUKO socket outlet w. screw-in lift terminals, Q.x, alu velvety, lacquered
-
7341236084SCHUKO socket outlet, Q.1/Q.3/Q.7, alu velvety, lacquered
-
6765096084Socket outlet with earthing pin and control LED, Q.x alu velvety, lacquered
-
6765096086Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, ant.velv
-
6765096089Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, wh velv
-
41236084SCHUKO sock. outl. w. cont.prot. a. screw-in term., Q.x, alu velvety, lacq.
-
41236086SCHUKO soc.out., enhncd contact prot., screw-in lift term., Q.x, ant.velv.lacq.
-
41236089SCHUKO soc.out., enhncd contact prot., screw-in lift term., Q.x, p.wh.velv.
-
41436012SCHUKO soc. out., screw-in lift terminals, Q.x, red velvety
-
41436013SCHUKO soc. out., screw-in lift terminals, Q.x, green velvety
-
41436014SCHUKO soc. out., screw-in lift terminals, Q.x, orange velvety
-
47276089SCHUKO soc. out. 45°, Q.x, p. white velvety
-
41436086SCHUKO soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
-
41436089SCHUKO soc. out., screw-in lift terminals, Q.x, p. white velvety
-
47236084SCHUKO socket outlet w. enhanced contact protection, Q.x, alu velvety, lacq.
-
47436012SCHUKO soc. out., Q.x, red velvety
-
47436013SCHUKO soc. out., Q.x, green velvety
-
47436014SCHUKO soc. out., Q.x, orange velvety
-
47436084SCHUKO socket outlet, Q.x, alu velvety, lacquered
-
47276084Socket outlet 45°, Q.x, alu velvety, lacquered
-
11376089Centre plate f. rot. dimmer/potentiometer, setting knob, Q.x, p.white velv.
-
16206086Rocker, Q.x, ant. velvety, lacq.
-
16216076Rocker imprinted symbol for light, lens, Q.1/Q.3, ant. velvety, lacq.
-
16216079Rocker imprinted symbol for light, lens, Q.1/Q.3, p. white velvety
-
1080608600Centre plate rotary knob rotary switch blinds, Berker Q.x, anthr velv, lac
-
1080608900Centre plate rotary knob rotary switch blinds, Berker Q.x, pol white velvety
-
16256084Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
-
16256086Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
-
16256089Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
-
11376084 -
11376086Centre plate f.rot. dimmer/potentiometer, setting knob, Q.x, ant.velv.lacq.
-
16276089Rocker 2gang, lens, Q.x, p. white velvety
-
16216084Rocker with 2 lenses attached, Q.x, aluminium velvety, lacquered
-
16216086Rocker, lens, Q.x, ant. velvety, lacq.
-
16216089Rocker, lens, Q.x, p. white velvety
-
16656084Rocker 3gang, Q.1/Q.3/Q.7, aluminium velvet, lacquered
-
16656086Rocker 3gang, Q.1/Q.3, ant. velvety, lacq.
-
16656089Rocker 3gang, Q.1/Q.3, p. white velvety
-
16206084Rocker, Q.x, aluminium velvet, lacquered
-
16276084Rockers with lens, Q.x, aluminium velvety, lacquered
-
16406084Hotel card switch cover with imprint and orange lens Q.x alu velvety, lacquered
-
5036Push-button change-over contact illuminated
-
5056Push-butt. insert f. hotel card sw. cov. 10A, change-ov. cont., NC/NO cont.
-
503150Push-button, NO contact for installation in hollow walls, Module inserts
-
503404Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
-
503203Push-button NC contact and NO contact with isolated input terminals
-
395619Pullcord push-button, change-over contact sep. signal contact, light control
-
385620Key push-button for profile half cylinders splash-protected flush-mounted IP44
-
16406094Relay switch w. centre plate f. hotel card Q.x alu velvety. lacquered
-
16406096Relay switch centre plate for hotel card, Q.x, ant. velvety, lacq.
-
16406099Relay switch centre plate for hotel card, Q.x, p. white velvety
-
503101Push-button NO contact with two signal contacts
-
16406086Centre plate imprint f. push-b. f. hotel card, redlens, Q.x, ant.velv.lacq.
-
16406089Centre plate imprint f. push-b. f. hotel card, redlens , Q.x, p.white velv.
-
503808Series push-button 2 change-over contacts with isolated input terminals
-
503501Series push-button NC contact and NO contacts with isolated input terminals
-
503503Double mom. Cont. Switch
-
505103Push-button insert for hotel card switch cover, Module inserts
-
505201Push-button insert for hotel card switch cover, Module inserts
-
505601Push-button insert for hotel card switch cover, Module inserts
-
3315426089High definition soc. out., Q.x, p. white velvety
-
3315426086High definition soc. out., Q.x, ant. velvety, lacq.
-
3315426084High definition socket outlet Q.x alu velvety, lacquered
-
3315436089High definition soc. out. 90° plug connection, Q.x, p. white velvety
-
3315436086High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
-
450502Loudspeaker soc. out. High End, com-tech
-
457209Loudspeaker connector box, com-tech, p. white, matt, plastic
-
457205Loudspeaker connector box, com-tech, ant., matt
-
457309Stereo loudspeaker connector box, com-tech, p. white, matt, plastic
-
457305Stereo loudspeaker connector box, com-tech, ant., matt
-
85341229IR motion det. comf 1.1 m, Q.x, p. white velvety
-
85341226IR motion det. comf 1.1 m, Q.x, ant. velvety, lacq.
-
85341224IR motion detector comfort 1.1 m, Q.x alu velvety, lacquered
-
85341129Motion det. 1.1 m, Q.x, p. white velvety
-
85341126Motion det. 1.1 m, Q.x, ant. velvety, lacq.
-
85341124Motion detector 1.1 m Q.x polar white, glossy
-
85342129Motion det. 2.2 m, Q.x, p. white velvety
-
85342126Motion det. 2.2 m, Q.x, ant. velvety, lacq.
-
85342124Motion detector 2.2 m Q.x alu velvety lacquered
-
85342229IR motion det. comf 2.2 m, Q.x, p. white velvety
-
85342226IR motion det. comf 2.2 m, Q.x, ant. velvety, lacq.
-
85342224IR motion detector comfort 2.2 m, Q.x alu velvety, lacquered
-
384103Rotary switch/blinds 1pole
-
384203Rot. switch for blinds 2pole, blind control
-
385103Switch for blinds 1pole for centre plate with lock, Blind control
-
383110Push-button for blinds 1pole for lock cylinder, blind control
-
383210Push-button for blinds 2pole for lock cylinder, blind control
-
383120Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44
-
382120Switch f.blinds 1p f.lock cyl., earth contact, neut. p., splash-prot. flushmtd IP44
-
382210Switch for blinds 2pole for lock cylinder, blind control
-
503520Blind push-button 1pole, blind control
-
303520Blind switch 1pole, blind control
-
4587FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
-
4539FCC soc. out., 8 /8-pole, cat.3, com-tech, white
-
455401FCC soc. out. 8pole shielded, cat.6, 1930/glass/R.classic
-
4586FCC soc. out. 8pole shielded, cat.6A iso, com-tech
-
455501FCC soc. out. 8/8pole shielded, cat.6, 1930/glass/R.classic
-
4588Modular FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
-
4538FCC soc. out., 8-pole, cat.3, com-tech, white
-
458809FCC/TAE soc. out. 8(6)pole/6 F + N cat.3, com-tech, p. white, matt, plastic
-
458802FCC/TAE soc. out. 8(6)pole/6 F + N cat.3, com-tech, white matt
-
85145129KNX radio button 1gang quicklink, Q.x, p. white velvety
-
85145126KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
-
85145124KNX radio button 1gang quicklink Q.x alu velvety, lacquered
-
85146129KNX radio button 2gang quicklink, Q.x, p. white velvety
-
85146126KNX radio button 2gang quicklink, Q.x, ant. velvety, lacq.
-
85146124KNX radio button 2gang quicklink Q.x alu velvety, lacquered
-
85648129KNX radio button 4gang quicklink, Q.x, p. white velvety
-
85648126KNX radio button 4gang quicklink, Q.x, ant. velvety, lacq.
-
85648124KNX radio button 4gang quicklink Q.x alu velvety, lacquered
-
29526089LED signal light, red/green lighting, Q.x, p. white velvety
-
29526086LED signal light, red/green lighting, Q.x, ant. velvety, lacq.
-
29526084LED signal light, red/green lighting Q.x alu velvety, lacquered
-
29536089LED signal light, white lighting, Q.x, p. white velvety
-
29536086LED signal light, white lighting, Q.x, ant. velvety, lacq.
-
29536084LED signal light, white lighting Q.x alu velvety, lacquered
-
510110Push-button and pilot lamp E10 module inserts
-
11096084 -
11096086Intermediate ring for central plate, Q.x, ant. velvety, lacq.
-
11096089Intermediate ring for central plate, Q.x, p. white velvety
-
11096079Adapter ring for centre plate 50 x 50 mm, Q.x, p. white velvety
-
11096076Adapter ring for centre plate 50 x 50 mm, Q.x, ant. velvety, lacq.
-
11096074Adapter ring for centre plate 50 x 50 mm Q.x alu velvety, lacquered
-
20266084Thermostat w. change-over contact and centre plate, Q.x, alu velvety, lacq.
-
20266086Thermostat, change-over contact, centre plate, Q.x, ant. velvety, lacq.
-
20266089Thermostat, change-over contact, centre plate, Q.x, p. white velvety
-
20316089Temp. cont., NCcontact, Cen. plate, 24V AC/DC, rocker switch, Q.1/Q.3, p.wh.velv.
-
20316086Temp. cont., NCcontact, Cen. plate, 24V AC/DC, rocker switch, Q.1/Q.3, ant.velv.lacq.
-
20316084therm. 24 V w. NC cont., Centre pl., rocker sw. a. LED, Q.x, alu velvety lacq.
-
20346089Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., Q1/3
-
20346086Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., Q1/3, ant.
-
20346084Floor thermostat w. NO cont., Centre pl., rocker switch, Q.x alu velvety, lacq.
-
20306084therm. w. NC cont., Centre pl., rocker switch a. LED, Q.x, alu velvety, lacq.
-
20306086Thermostat, NC contact, centre plate, rocker switch, Q.1/Q.3, ant. velvety lacq.
-
20306089Thermostat, NC contact, centre plate, rocker switch, Q.1/Q.3, p. white velvety
-
459410Aerial soc. 4hole single box, DC-permeable
-
450210Aerial soc. 2hole single box, 1930/glass/R.classic
-
451510Aerial soc. 2hole throughpass soc., 10 dB
-
451515Aerial soc. 2hole throughpass soc., 15 dB
-
451520Aerial soc. 2hole throughpass soc., 20 dB
-
452210Aerial soc. 3hole single box, DC-permeable
-
303808Double change-over switch, isolated input terminals, light control
-
3966Pullcord switch off/change-over 10 AX
-
382610Change-over switch 2pole for lock cylinders, light control
-
383620Change-over switch f. lock cylinders, earth contact, splash-prot. flush-mtd IP44
-
3862Rotary switch 2pole off, light control
-
3032On/off switch 2pole 10 AX, light control
-
303212On/off switch 2pole 16 AX, light control
-
633023Rocker switch 3 x 1-pole Off, Module inserts
-
303650Change-over switch for inst. in hollow walls, light control
-
303550Series switch for hollow-wall mounting, module inserts
-
303303On/off switch 3pole 16A/400V
-
3037Intermediate switch, light control
-
3035Series switch
-
3036Change-over switch 10AX 250V~, Light control
-
3031Rocker switch off, Module inserts
-
85345129KNX radio motion det. comf 1.1 m quicklink, Q.x, p. white velvety
-
85345126KNX radio motion det. comf 1.1 m quicklink, Q.x, ant. velvety, lacq.
-
85345124KNX radio motion detector comfort 1.1 m quicklink Q.x alu velvety, lacquered
-
85346126KNX radio motion det. comf 2.2 m quicklink, Q.x, ant. velvety, lacq.
-
85241129Shutter push-button, Q.x, p. white velvety
-
85241126Shutter push-button, Q.x, ant. velvety, lacq.
-
85241124Blind button Q.x alu velvety, lacquered
-
85221100Blind insert comf, electronics
0.00 € / * -
85741124Blind time switch Q.x alu velvety, lacquered
-
85741129Blind time switch, display, Q.x, p. white velvety
-
85741126Blind time switch, display, Q.x, ant. velvety, lacq.
-
454001Supporting plate red mounting device 1gang for modular jack, com-tech
-
454101Supporting plate red mounting device 2gang for modular jacks, com-tech
-
454002Supporting plate white mounting device 1gang for modular jack, com-tech
-
454105Supporting plate white mounting device 2gang for modular jacks, com-tech
-
454004Supporting plate green mounting device 1gang for modular jack, com-tech
-
454104Supporting plate green mounting device 2gang for modular jacks, com-tech
-
454109Supporting plate orange mounting device 2gang for modular jacks, com-tech
-
454107Supporting plate brown mounting device 2gang for modular jacks, com-tech
-
4470Cable out., com-tech
-
4468Cable out. low inst. depth, com-tech
-
454202Supporting plate black mounting device 2gang for modular jacks, com-tech
-
2873Rotary dimmer LV with soft-lock house electronics
-
2973Universal rotary dimmer (R, L, C, LED), light control
-
296110Universal rotary dimmer comfort (R, L, C, LED), soft-lock, light control
-
296210Extension unit insert for universal rotary dimmer comfort, soft-l., light cont.
-
2909Rotary dimmer (R, LED), light control
-
85421100Universal Push button Dimmer 1gang (R, L, C, LED)
0.00 € / * -
85421200Universal Push button Dimmer Comfort 1gang (R, L, C, LED)
-
85422100Universal touch dimmer 2gang, electronics
0.00 € / *
-
10096089Blind plug centre plate, Q.x, p. white velvety
-
10096086Blind plug centre plate, Q.x, ant. velvety, lacq.
-
10096084Blind plug with centre plate Q.x alu velvety, lacquered
-
10096079Blind plug centre plate, screw-on, Q.x, p. white velvety
-
10096076Blind plug centre plate, screw-on, Q.x, ant. velvety, lacq.
-
10096074Blind plug with centre plate and screw fastening Q.x alu velvety, lacquered
-
6710096089Blind plug centre plate, base + spreader claws, Q.x, p. white velvety
-
6710096086Blind plug centre plate, base + spreader claws, Q.x, ant. velvety, lacq.
-
6710096084Blind plug with centre plate Q.x alu velvety, lacquered
Technical characteristics
-
Number of gangs1
-
ColourPolar white
-
RAL code9010
-
Surface finishVelvety
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
-
Height154.20 mm
-
Width95.20 mm
-
Depth9.90 mm
-
Number of units horizontal1
-
Number of units vertical1
-
Has labelling fieldNo
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 13096189
Frame with large cut-out, Q.7 , polarwhite velvety
PDF -
Declaration of conformity
Declaration of conformity
Declaration of conformity International 2022-09-27
PDF235,58 kB