Central plate for aerial soc. 4hole (Hirschmann), com-tech, al., matt, lacq. 14837003
EAN-Nr.
4011334393894
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
11087003
Intermediate ring for central plate, K.5, al., matt, lacq.
Compatible products
-
Referenced by 346 products available
Referenced by
Technical characteristics
Connection
-
Connector/plug typeCoax
-
Number of connections4
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height51.50 mm
-
Width51.50 mm
-
Depth16 mm
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related SystemsK.x, Q.x, S.x/B.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation