Frame 1gang, lab. field, Q.1, ant. velvety, lacq. 10116016
Login to create a product list
You need to be logged into your myHager account to create product lists
Also available in
Complete your system
Optional accessories
-
Socket outlet 34 products available -
Rocker 23 products available -
1 products available -
Push-switch button 7 products available -
Insert for communication technology 10 products available -
Sensor element for movement sensor 8 products available
Complete your system
- Socket outlet
- Rocker
- Push-switch button
- Insert for communication technology
- Sensor element for movement sensor
- Movement sensor basic element
- Touch rocker for bus system
- Information light signal for domestic switching devices
- USB power supply
- Transition adapter for domestic switching devices
- Centre piece for dimmer
- Room thermostat
- Antenna socket box
- Rocker switch
- Venetian blind control unit
- Accessories/spare parts for bus system
- Central piece for communication technology
- Centre piece for switch or push button
- Intelligent control element
- Centre piece for time switch
- Automatic controller for lighting control system
- Touch sensor for bus system
- Cover for push button
- Venetian blind switch/-push button
- Electronic switch
- Blind cover
- Room clock thermostat
- Dimmer
- Loudspeaker box
- Bus coupler for bus system
-
6167036084Socket outlet without earthing contact, Q.x, alu velvety, lacquered
-
6765106086Soc.out. earth.pin+LED orient., enhncd contact prot., screw-in lift , Q1/3, ant.velv
-
6765106084Socket outlet w. earthing pin and LED orientation light, Q.x, alu velvety, lacq.
-
47516084SCHUKO socket outlet with hinged cover, Q.x, alu velvety, lacquered
-
47446084SCHUKO sock. outl. w. hing. cov. a. enh. cont. prot., Q.x, alu velvety, lacq.
-
6768776086Soc.out. earth. pin+hinged cover, enhncd contact prot., Q.x, ant. velv. lacq.
-
6768776084Earthing pin socket outlet w hinged cover + plug-in terminal Q.x alu velvety
-
6765836086Soc.out. earth.pin+hinged cover, enhncd contact prot., screw-in lift , Q.x, ant.
-
6167036086Soc. out. out earthing contact, Q.x, ant. velvety, lacq.
-
41096086SCHUKO soc.out. LED orient., enhncd contact prot., screw-in lift , Q.x, ant.velv
-
6161036084Socket outlet without earthing contact, Q.x, alu velvety, lacquered
-
6167336086Soc.out. out earthing contact, enhncd contact prot., Q.x, ant. velvety lacq.
-
6167336084sock. outl. w.out earthing cont. w. enh. cont. prot., Q.x, alu velvety, lacq.
-
47516089SCHUKO soc. out. hinged cover, enhncd contact prot., Q.x, p. white velvety
-
47516086SCHUKO soc. out. hinged cover, enhncd contact prot., Q.x, ant. velvety lacq.
-
47446086SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, Q.x, ant.
-
41096084SCHUKO socket outlet with LED orientation light, Q.x, alu velvety, lacquered
-
6765096086Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, ant.velv
-
47276086SCHUKO soc. out. 45°, Q.x, ant. velvety, lacq.
-
47276084Socket outlet 45°, Q.x, alu velvety, lacquered
-
16206059Rocker imprinted symbol for bell, Q.x, p. white velvety
-
16236084Rockers, Q.x, aluminium velvety, lacquered
-
16236086Rocker 2gang, Q.x, ant. velvety, lacq.
-
16236089Rocker 2gang, Q.x, p. white velvety
-
16206079Rocker imprinted arrows symbol, Q.x, p. white velvety
-
16206064Rocker with imprinted symbol door, Q.x, aluminium velvety, lacquered
-
16206054Rocker with imprinted symbol bell, Q.x, aluminium velvety, lacquered
-
16206044Rocker with imprinted symbol light, Q.x, aluminium velvety, lacquered
-
16206066Rocker imprinted symbol for door opener, Q.x, ant. velvety, lacq.
-
16206056Rocker imprinted symbol for bell, Q.x, ant. velvety, lacq.
-
16206046Rocker imprinted symbol for light, Q.x, ant. velvety, lacq.
-
16206069Rocker imprinted symbol for door opener, Q.x, p. white velvety
-
16276089Rocker 2gang, lens, Q.x, p. white velvety
-
16206049Rocker imprinted symbol for light, Q.x, p. white velvety
-
16446089Rocker 2gang imprinted arrows symbol, Q.x, p. white velvety
-
16216079Rocker imprinted symbol for light, lens, Q.1/Q.3, p. white velvety
-
16256084Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
-
16256086Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
-
16256089Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
-
16216089Rocker, lens, Q.x, p. white velvety
-
47516089SCHUKO soc. out. hinged cover, enhncd contact prot., Q.x, p. white velvety
-
1084608400Centre plate rotary knob 3-step switch, Berker Q.x, alu velvety, lacquered
-
11966086Centre plate for loudspeaker soc. out., Q.x, ant. velvety, lacq.
-
11966084Centre plate for loudspeaker socket outlet, Q.x, alu velvety, lacquered
-
3315416086VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
-
3315416084VGA socket outlet with screw-in lift terminals, Q.x, alu velvety, lacquered
-
6167036086Soc. out. out earthing contact, Q.x, ant. velvety, lacq.
-
6167036084Socket outlet without earthing contact, Q.x, alu velvety, lacquered
-
6161036084Socket outlet without earthing contact, Q.x, alu velvety, lacquered
-
6167336086Soc.out. out earthing contact, enhncd contact prot., Q.x, ant. velvety lacq.
-
6167336084sock. outl. w.out earthing cont. w. enh. cont. prot., Q.x, alu velvety, lacq.
-
16206049Rocker imprinted symbol for light, Q.x, p. white velvety
-
16206066Rocker imprinted symbol for door opener, Q.x, ant. velvety, lacq.
-
16206056Rocker imprinted symbol for bell, Q.x, ant. velvety, lacq.
-
16206046Rocker imprinted symbol for light, Q.x, ant. velvety, lacq.
-
16206069Rocker imprinted symbol for door opener, Q.x, p. white velvety
-
16206059Rocker imprinted symbol for bell, Q.x, p. white velvety
-
20346086Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., Q1/3, ant.
-
47516086SCHUKO soc. out. hinged cover, enhncd contact prot., Q.x, ant. velvety lacq.
-
47446086SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, Q.x, ant.
-
5031Rocker push-button NO contact Module insert
-
5035Series push-button 2 NO contacts with common input terminal
-
16406089Centre plate imprint f. push-b. f. hotel card, redlens , Q.x, p.white velv.
-
16406099Relay switch centre plate for hotel card, Q.x, p. white velvety
-
16406096Relay switch centre plate for hotel card, Q.x, ant. velvety, lacq.
-
16406094Relay switch w. centre plate f. hotel card Q.x alu velvety. lacquered
-
5036Push-button change-over contact illuminated
-
3315426089High definition soc. out., Q.x, p. white velvety
-
3315426086High definition soc. out., Q.x, ant. velvety, lacq.
-
3315426084High definition socket outlet Q.x alu velvety, lacquered
-
3315436086High definition soc. out. 90° plug connection, Q.x, ant. velvety, lacq.
-
3315436084High definition socket outlet w. 90° plug connection Q.x alu velvety, lacq.
-
3315406086VGA soc. out., Q.x, ant. velvety, lacq.
-
3315406084VGA socket outlet, Q.x, aluminium velvety, lacquered
-
3315416086VGA soc. out., screw-in lift terminals, Q.x, ant. velvety, lacq.
-
3315416084VGA socket outlet with screw-in lift terminals, Q.x, alu velvety, lacquered
-
3315396086USB/3.5 mm audio soc. out., Q.1/Q.3, ant. velvety, lacq.
-
85341229IR motion det. comf 1.1 m, Q.x, p. white velvety
-
85341226IR motion det. comf 1.1 m, Q.x, ant. velvety, lacq.
-
85341129Motion det. 1.1 m, Q.x, p. white velvety
-
85341126Motion det. 1.1 m, Q.x, ant. velvety, lacq.
-
85342129Motion det. 2.2 m, Q.x, p. white velvety
-
85342126Motion det. 2.2 m, Q.x, ant. velvety, lacq.
-
85342229IR motion det. comf 2.2 m, Q.x, p. white velvety
-
85342226IR motion det. comf 2.2 m, Q.x, ant. velvety, lacq.
-
12036089Centre plate for aerial soc. 2-hole, Q.x, p. white velvety
-
12036086Centre plate for aerial soc. 2-hole, Q.x, ant. velvety, lacq.
-
12036084Centre plate for aerial socket 2- and 3-hole, Q.x, alu velvety, lacquered
-
14076089Centre plate for FCC soc. out., Q.x, p. white velvety
-
14076086Centre plate for FCC soc. out., Q.x, ant. velvety, lacq.
-
14076084 -
14096089Centre plate for FCC soc. out. 2gang, Q.x, p. white velvety
-
14096086Centre plate for FCC soc. out. 2gang, Q.x, ant. velvety, lacq.
-
14096084 -
14311606Central plate inst. opening Ø 18.8 mm, com-tech, ant., matt
-
11966086Centre plate for loudspeaker soc. out., Q.x, ant. velvety, lacq.
-
11966084Centre plate for loudspeaker socket outlet, Q.x, alu velvety, lacquered
-
10336089Centre plate TAE cut-out, Q.x, p. white velvety
-
10336086Centre plate TAE cut-out, Q.x, ant. velvety, lacq.
-
10336084
-
1080608600Centre plate rotary knob rotary switch blinds, Berker Q.x, anthr velv, lac
-
1080608400Centre plate rotary knob rotary switch blinds, Berker Q.x, alu velv, lac
-
1096608600Centre plate rotary knob 3-step switch, neutral pos, Q.x , anthr velv, lac
-
1096608400Centre plate rotary knob 3-step switch, neutral position, Q.x , alu velv, lac
-
1084608600Centre plate rotary knob 3-step switch, Berker Q.x, anthr velv, lacquered
-
1084608400Centre plate rotary knob 3-step switch, Berker Q.x, alu velvety, lacquered
-
11466089Centre plate for pullcord switch/pullcord push-button, Q.x, p. white velvety
-
11466086Centre plate f. pullcord switch/ push-button, Q.x, ant. velvety lacq.
-
11466084
-
75662729Push-button 2gang, w. labelling fields, room therm., displ., Q.x, pw velvety
-
80142321KNX pb 2g fm, lab, RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
€0.00 / * -
80141170Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
€0.00 / * -
80143329Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
€0.00 / * -
80144329Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
€0.00 / * -
80142329Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
€0.00 / * -
80142170Push-button module 2gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
-
80141329Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
€0.00 / * -
80143321KNX pb 3g fm, lab fields, RGB LED, intern temp KNX - Q.1/Q.3/Q.7, alu velv, lacq
-
80143326Push-button 3gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
€0.00 / * -
80141321KNX pb 1g fm, lab , RGB LED, intern temp sens KNX - Q.1/Q.3/Q.7, alu velv, lacq
-
80144321KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq
€0.00 / * -
80141326Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
€0.00 / * -
80144326Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
€0.00 / * -
80142326Push-button 2gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
€0.00 / *
-
80960229Cover for 1gang for push-button module, clearlens, Q.x, p. white velvety
-
80960226Cover for 1gang for push-button module, clearlens, Q.x, ant. velvety, lacq.
-
80960329Cover for 2gang for push-button module, clearlenses, Q.x, p. white velvety
-
80960326Cover f. 2gang f. push-button module, clearlenses, Q.x, ant. velvety, lacq.
Technical properties
-
Number of gangs1
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
-
Height80.50 mm
-
Width80.50 mm
-
Depth9.90 mm
-
Has labelling fieldYes
-
Mounting-/Connection PositionHorizontal, Vertical
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
Discover more of this product range
-
5
-
1
10256014Frame 5gang with labelling field horizontal Q.1 alu velvety, lacquered -
2
10116045Contrast frame, 1gang Q.1 anthracite, velvety -
3
10116084Frame 1gang Q.1 alu velvety, lacquered -
4
10116014Frame 1gang with labelling field Q.1 alu velvety, lacquered -
5
10236016Frame 3gang hor., lab. field, Q.1, ant. velvety, lacq.