The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • Blind control - Berker Q.1
    • 16446089
    EAN
    4011334312727
    Packaging
    10 Pieces
    • Blind control - Berker Q.1
    • Blind control - Berker Q.3
    • See more

    Rocker 2gang imprinted arrows symbol, Q.x, p. white velvety 16446089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker 2gang imprinted arrows symbol, Q.x, p. white velvety

    16446089

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Velvety
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      58 mm
    • Width
      58 mm
    • Depth
      22.50 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Config­ur­a­tion
    • With tactile symbol
      No
    • Related Systems
      Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 16446089
    PDF
    RoHS report 16446089
    PDF

    Downloads

    • Image 16446089  | Hager

      Product Image 16446089

    • Product datasheet

      Image Hager Product data sheet 16446089  | Hager

      Hager Product data sheet 16446089

      Rocker 2gang imprinted arrows symbol, Q.x, p. white velvety

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-27

      PDF
      192,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      303520 - Blind switch 1pole, blind control
      303520
      Blind switch 1pole, blind control
    • 2
      503520 - Blind push-button 1pole, blind control
      503520
      Blind push-button 1pole, blind control
    • 3
      16256089 - Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
      16256089
      Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
    • 4
      16256084 - Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
      16256084
      Rockers with imprinted symbol arrow, Q.x, aluminium velvety, lacquered
    • 5
      85241129 - Shutter push-button, Q.x, p. white velvety
      85241129
      Shutter push-button, Q.x, p. white velvety

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability