Rocker 2gang, lens, Q.x, p. white velvety 16276089
Complete your system
Must-have accessories
Compatible products
-
Referenced by 67 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementDouble rocker
Materials
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentUntreated
Dimensions
-
Height58 mm
-
Width58 mm
-
Depth22.50 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Configuration
-
With tactile symbolNo
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 16276089
Rocker 2gang, lens, Q.x, p. white velvety
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1267
PDF415,42 kB
More documentation