The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Q.1
    • Blind control - Berker Q.1
    • 1080608400
    EAN
    4011334507529
    Packaging
    1 Piece
    • Blind control - Berker Q.1
    • Blind control - Berker Q.3
    • See more

    Centre plate rotary knob rotary switch blinds, Berker Q.x, alu velv, lac 1080608400

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate rotary knob rotary switch blinds, Berker Q.x, alu velv, lac

    1080608400

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Velvety
    • Material
      Duro­plastic
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      58.80 mm
    • Width
      58.80 mm
    • Depth
      30.50 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Usable in higher IP class
      IP44 in combin­a­tion with sealing set
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Central cover plate
    • Related Systems
      Q.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 1080608400
    PDF
    RoHS report 1080608400
    PDF

    Downloads

    • Image 1080608400  | Hager

      Product Image 1080608400

    • Product datasheet

      Image Hager Product data sheet 1080608400  | Hager

      Hager Product data sheet 1080608400

      Centre plate rotary knob rotary switch blinds, Berker Q.x, alu velv, lac

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1278

      PDF
      404,78 kB
    More documentation

    Discover more of this product range

      5
    • 1
      303520 - Blind switch 1pole, blind control
      303520
      Blind switch 1pole, blind control
    • 2
      503520 - Blind push-button 1pole, blind control
      503520
      Blind push-button 1pole, blind control
    • 3
      85221100 - Blind insert comf, electronics
      85221100
      Blind insert comf, electronics
    • 4
      16256089 - Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
      16256089
      Rocker 2gang imprinted arrow symbol, Q.x, p. white velvety
    • 5
      16256086 - Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.
      16256086
      Rocker 2gang imprinted arrow symbol, Q.x, ant. velvety, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability