Centre plate for mechanical timer, Q.1/Q.3, ant. velvety, lacq. 16336086
EAN
4011334380238
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 66 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height58.80 mm
-
Width58.80 mm
-
Depth24 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Related SystemsQ.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation