MCB 1P 32A Curve B 10kA/15kA 230-400V 1 Module JK112BA3
Complete your system
Optional accessories
-
Distributor assembly for device surface mounting 1 products available -
Accessories/spare parts for low-voltage switch technology 1 products available -
Transition cover section for installation duct 2 products available -
Small distribution board 2 products available -
Common Accessories 1 products available -
Kilowatt-hour meter 3 products available
Complete your system
Technical characteristics
-
Suitable for outdoor usageNo
-
Mounting onSurface mounting
-
Rated current125 A
-
With lockYes
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Height850 mm
-
Width465 mm
-
Depth165.50 mm
-
Number of cabinet doors1
-
Door/cover is transparentNo
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class III
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Locking typeKey lock, Quarter turn lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JK112BA3
125A 12 Way TPN Board Plain Door Amendment 3
PDF -
BIM Revit objects
Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,36 MBRange:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,34 MBRange : Type B TP&N Distribution Boards. Switchboard IP3X. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,18 MBRange : Type B TP&N Distribution Boards. Switchboard IP3X. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,17 MBRange Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,18 MBRange Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,16 MB -
Product data sheet
Product data sheet en-GB 2018-02-05
PDF303,60 kB
UK_Invicta_TPN_125ADistributionBoard.pdf
Product data sheet en-GB 2018-02-05
PDF307,29 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-09-29
PDF276,98 kB
Declaration
Declaration of conformity International 2021-09-29
PDF269,32 kB
Declaration of conformity International 2023-12-20
PDF302,50 kB
Declaration of conformity International 2023-12-20
PDF296,11 kB