125A 4 Way TPN Board Plain Door Amendment 3 JK104BA3

EAN-Nr.
3250613412692
Packaging
1 Prt.
£271.41
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    500 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Door locking
    with key
Materials
  • RAL colour
    RAL 7035 - Light grey
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.