The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Distri­bu­tion Accessories
    • JK104BA3-DK
    EAN-Nr.
    5015652600893
    Packaging
    1 piece
    • Distri­bu­tion Accessories

    125A 4 Way TPN Plain Spare Door Kit - Amendment 3 JK104BA3-DK

    Price
    £203.55
    / piece *
    £203.55
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A 4 Way TPN Plain Spare Door Kit - Amendment 3

    JK104BA3-DK

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      500 mm
    • Width
      465 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Cabinet door type
      Lock door
    Mater­ials
    • RAL code
      1001, 7035
    • Colour
      Light grey
    • Product colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JK104BA3-DK
    PDF
    RoHS report JK104BA3-DK
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet JK104BA3-DK  | Hager

      Hager Product data sheet JK104BA3-DK

      125A 4 Way TPN Plain Spare Door Kit - Amendment 3

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK222PK - Door Lock Kit JK1/JK2 Quarter Turn Lock
      JK222PK
      JK1/JK2 Door Lock Kit
      Price
      £26.67
      / piece *
      £26.67
      / piece *
    • 2
      JK030BEB - Earth Bar Hi Int, 2 x 15 Connections
      JK030BEB
      Earth Bar Hi Int, 2 x 15 Connections
      Price
      £94.46
      / piece *
      £94.46
      / piece *
    • 3
      JK102SPD - 125A Surge Protection Kit Type II
      JK102SPD
      125A Surge Protection Kit Type II
      Price
      £471.10
      / piece *
      £471.10
      / piece *
    • 4
      JK04TP - Lid Joining Bracket 4"
      JK04TP
      Lid Joining Bracket 4"
      Price
      £21.47
      / piece *
      £21.47
      / piece *
    • 5
      JK04TL - Trunking Lid 4"
      JK04TL
      Trunking Lid 4"
      Price
      £33.52
      / piece *
      £33.52
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68