Load Break Switch Disconnector h3+ P630 3P 400A FTC HCW400AR
Price
£923.96
/ piece
*
Complete your system
Optional accessories
-
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
Locking interlocking functions 5 products available -
Auxiliaries interlocking cable 2 products available -
Under voltage coil 8 products available -
Terminal cover 6 products available
Complete your system
Technical characteristics
Electric current
-
Rated current IN400 A
-
Rated short-time withstand current Icw IEC 609475 kA
Architecture
-
Number of poles3
-
Control/operation elementToggle
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue220 - 690 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Dimensions
-
Height260 mm
-
Width140 mm
-
Depth150 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HCW400AR
Load Break Switch Disconnector h3+ P630 3P 400A FTC
PDF -
Instruction manual
Instruction manual International 2026-10-30
PDF3,73 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF412,41 kB
Declaration of conformity en-US 2026-07-15
PDF325,14 kB
More documentation