Undervoltage release 100-120V AC (x160-P160-x250-P250-x630-P630) HXA013H
Price
£159.13
/ piece
*
Technical characteristics
Power
-
Inrush power absorbed1.40 VA
-
Power dissipation at IN1.40 W
Safety
-
Ingress Protection (IP) classIP4X
Voltage
-
Command voltage AC110 - 120 V
-
Command voltage DC0 - 0 V
-
Type voltage supplyAC
-
Rated operational voltage Ue110 - 120 V
Functions
-
DelayedNo
Frequency
-
Frequency50 - 60 Hz
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HXA013H
Undervoltage release 100-120V AC (x160-P160-x250-P250-x630-P630)
PDF -
Installation manual
Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)
Installation manual International 2017-06-20
PDF6,65 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Catalogue
Technical catalogue
h3 x630 Moulded Case Circuit breakers
PDF26,44 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF343,86 kB
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation