Motor Operator x630/P630 24-48VDC with Auto-Reset + key HXW040HK
Price
£1,482.18
/ piece
*
Complete your system
Optional accessories
-
Auxiliaries interlocking cable 2 products available
Compatible products
-
Referenced by 83 products available
Complete your system
Referenced by
Technical characteristics
Voltage
-
Type voltage supplyDC
-
Command voltage AC0 - 0 V
-
Command voltage DC24 - 48 V
Functions
-
With auto reset functionYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HXW040HK
Motor Operator x630/P630 24-48VDC with Auto-Reset + key
PDF -
Installation manual
Installation manual International 2025-01-21
PDF12,74 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation