Switch h1600 4P 1250A HCF981H

EAN-Nr.
3250613363291
Packaging
1 Prt.
Price
£4,707.23
/ piece *

Technical characteristics

Architecture
  • Neutral position
    left
  • Number of poles
    4 P
  • Type of pole
    4 P
Main electrical features
  • Rated operational voltage Ue
    220 / 690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    800 V
  • Rated impulse withstand voltage
    8 kV
Power
  • Total power loss under IN
    187.5 W
Endurance
  • Electric endurance in number of cycles
    4500
  • Number of mechanical operations
    15000
Cover, door
  • Interlockable
    Yes
Connection
  • Type of connection
    Terminal
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    0
  • Number of auxiliary contacts as change-over contact
    0
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP4X
Use conditions
  • Operating temperature
    -25…70 °C

Downloads

  • Product image

    Image HCF981H  | Hager

    Product Image HCF981H

  • Product notice

    Image Instruction manuals for HCF981H  | Hager

    Instruction manuals for HCF981H

    PDF
    3 MB
  • Product declaration

    Image EU Declaration of conformity for HCF981H  | Hager

    EU Declaration of conformity for HCF981H

    Declaration

    PDF
    298 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.