The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HXE014H
    EAN-Nr.
    3250613152178
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    UVR 220-240V AC (h800-h1000-h1600) HXE014H

    Price
    £430.34
    / piece *
    £430.34
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    UVR 220-240V AC (h800-h1000-h1600)

    HXE014H

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Power
    • Inrush power absorbed
      2.90 VA
    • Power dissip­a­tion at IN
      2.90 W
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Voltage
    • Command voltage AC
      220 - 240 V
    • Command voltage DC
      0 - 0 V
    • Type voltage supply
      AC
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Delayed
      No
    Frequency
    • Frequency
      50 - 60 Hz

    Downloads

    • Product image

      Image HXE014H  | Hager

      Product Image HXE014H

    • Product datasheet

      Image Hager Product data sheet HXE014H  | Hager

      Hager Product data sheet HXE014H

      UVR 220-240V AC (h800-h1000-h1600)

      PDF
    • Installation manual

      Image Installation manual International 2013-04-24  | Hager

      Installation manual International 2013-04-24

      PDF
      1,48 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXA055H - UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      HXA055H
      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      Price
      £675.70
      / piece *
      £675.70
      / piece *
    • 2
      HXE065H - Interlocking wire type H800-H1000
      HXE065H
      Interlocking wire type H800-H1000
      Price
      £3,454.55
      / piece *
      £3,454.55
      / piece *
    • 3
      HXB070H - Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      HXB070H
      Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      Price
      £101.39
      / piece *
      £101.39
      / piece *
    • 4
      HXB068H - Electrical interlock for Motor type A (x250-P250-h250)
      HXB068H
      Electrical interlock for Motor type A (x250-P250-h250)
      Price
      £83.53
      / piece *
      £83.53
      / piece *
    • 5
      HXE031H - Extended rotary handle H800-H1000
      HXE031H
      Extended rotary handle H800-H1000
      Price
      £913.50
      / piece *
      £913.50
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68