UVR 380-415V AC (h800-h1000-h1600) HXE015H
Price
£430.34
/ piece
*
Technical characteristics
Power
-
Inrush power absorbed2.10 VA
-
Power dissipation at IN2.10 W
Safety
-
Ingress Protection (IP) classIP4X
Voltage
-
Command voltage AC380 - 415 V
-
Command voltage DC0 - 0 V
-
Type voltage supplyAC
-
Rated operational voltage Ue380 - 415 V
Functions
-
DelayedNo
Frequency
-
Frequency50 - 60 Hz
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HXE015H
UVR 380-415V AC (h800-h1000-h1600)
PDF -
Installation manual
Installation manual International 2013-04-24
PDF1,48 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-06-20
PDF329,36 kB
Declaration of conformity en-US 2026-07-14
PDF343,86 kB
More documentation