UVR 24V DC (h800-h1000-h1600) HXE011H
Price
£430.34
/ piece
*
Technical characteristics
Power
-
Inrush power absorbed0.70 VA
-
Power dissipation at IN0.70 W
Safety
-
Ingress Protection (IP) classIP4X
Voltage
-
Command voltage AC0 - 0 V
-
Command voltage DC24 - 24 V
-
Type voltage supplyDC
-
Rated operational voltage Ue0 - 0 V
Functions
-
DelayedNo
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HXE011H
UVR 24V DC (h800-h1000-h1600)
PDF -
ProductInstallationManual
Installation manual International 2013-04-24
PDF1,48 MB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-06-20
PDF329,36 kB
Declaration of conformity en-US 2026-07-14
PDF343,86 kB
More documentation