The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Higher Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYW019H
    EAN
    3250613201050
    VPE
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Interphase barrier for x630/P630 3/4P HYW019H

    Price
    £27.45
    / piece *
    £27.45
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Interphase barrier for x630/P630 3/4P

    HYW019H

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3P/4P

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HYW019H
    PDF
    RoHS report HYW019H
    PDF

    Downloads

    • Product image

      Image HYW019H  | Hager UK

      Product Image HYW019H

    • GeneratedProductDatasheet

      Image Hager Product data sheet HYW019H  | Hager UK

      Hager Product data sheet HYW019H

      Interphase barrier for x630/P630 3/4P

      PDF
    • ProductNotice

      Image Instruction manual International 2025-01-21  | Hager UK

      Instruction manual International 2025-01-21

      PDF
      10,29 MB
    • ProductManuals

      Image Technical catalogue  | Hager UK

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXB070H - Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      HXB070H
      Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      Price
      £101.39
      / piece *
      £101.39
      / piece *
    • 2
      HXB068H - Electrical interlock for Motor type A (x250-P250-h250)
      HXB068H
      Electrical interlock for Motor type A (x250-P250-h250)
      Price
      £83.53
      / piece *
      £83.53
      / piece *
    • 3
      HXE065H - Interlocking wire type H800-H1000
      HXE065H
      Interlocking wire type H800-H1000
      Price
      £3,454.55
      / piece *
      £3,454.55
      / piece *
    • 4
      HXA054H - UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
      HXA054H
      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
      Price
      £675.70
      / piece *
      £675.70
      / piece *
    • 5
      HYT053H - Earth plate for Spread terminal extension P250 4P
      HYT053H
      Earth plate for Spread terminal extension P250 4P
      Price
      £61.77
      / piece *
      £61.77
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68