Shunt trip 24V DC (x160-P160-x250-P250-x630-P630) HXA001H
Price
£149.69
/ piece
*
Technical characteristics
Power
-
Inrush power absorbed0.72 VA
Safety
-
Ingress Protection (IP) classIP4X
Voltage
-
Command voltage AC0 - 0 V
-
Command voltage DC24 - 24 V
-
Rated operational voltage Ue0 - 0 V
-
Rated operational voltage in DC24 - 24 V
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HXA001H
Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)
PDF -
ProductInstallationManual
Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)
Installation manual International 2017-06-20
PDF6,65 MB -
ProductManuals
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF343,86 kB
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation