The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HXA026H
    EAN-Nr.
    3250613346447
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Alarm contact low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630) HXA026H

    Price
    £54.30
    / piece *
    £54.30
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Alarm contact low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

    HXA026H

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      0.10 A
    • Rated current 230 V AC15
      0.10 A
    Connectivity
    • Type of connec­tion
      quick­con­nect
    • Mounting type
      Click mounting
    Connec­tion
    • Type of contacts
      1NC+1NO
    • Cross-sec­tion flex­ible conductor
      0.5 - 1.25 mm²
    • Cross-sec­tion rigid conductor
      0.5 - 1.25 mm²
    Voltage
    • Rated impulse with­stand voltage Uimp
      1,500 V
    • Type voltage supply
      AC/DC
    • Rated oper­a­tional voltage Ue
      125 - 125 V
    Power
    • Power dissip­a­tion at IN
      3 W
    Equip­ment
    • Number of INV contacts
      0
    • Number of NC contacts
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP4X

    Downloads

    • Product image

      Image HXA026H  | Hager

      Product Image HXA026H

    • Product datasheet

      Image Hager Product data sheet HXA026H  | Hager

      Hager Product data sheet HXA026H

      Alarm contact low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

      PDF
    • Installation manual

      Image Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)  | Hager

      Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)

      Installation manual International 2017-06-20

      PDF
      6,65 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXB070H - Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      HXB070H
      Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      Price
      £101.39
      / piece *
      £101.39
      / piece *
    • 2
      HXB068H - Electrical interlock for Motor type A (x250-P250-h250)
      HXB068H
      Electrical interlock for Motor type A (x250-P250-h250)
      Price
      £83.53
      / piece *
      £83.53
      / piece *
    • 3
      HXE065H - Interlocking wire type H800-H1000
      HXE065H
      Interlocking wire type H800-H1000
      Price
      £3,454.55
      / piece *
      £3,454.55
      / piece *
    • 4
      HYS053H - Earth plate for Spread terminal extension P160 4P
      HYS053H
      Earth plate for Spread terminal extension P160 4P
      Price
      £41.18
      / piece *
      £41.18
      / piece *
    • 5
      HXA055H - UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      HXA055H
      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      Price
      £675.70
      / piece *
      £675.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68