Motor Operator x630/P630 100-240VAC without Auto-Reset + key HXW044HK
EAN-Nr.
3250613200909
Packaging
1 piece
Price
£1,475.32
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Auxiliaries interlocking cable 2 products available
Compatible products
-
Referenced by 93 products available
Complete your system
Referenced by
Technical characteristics
Voltage
-
Type voltage supplyAC
-
Command voltage AC100 - 240 V
-
Command voltage DC0 - 0 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
With auto reset functionNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Installation manual
Installation manual International 2025-01-21
PDF12,74 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,86 MB
More documentation