Undervoltage release 24V DC (x160-P160-x250-P250-x630-P630) HXA011H
Price
£147.33
/ piece
*
Technical characteristics
Power
-
Inrush power absorbed0.56 VA
-
Power dissipation at IN0.60 W
Safety
-
Ingress Protection (IP) classIP4X
Voltage
-
Command voltage AC0 - 0 V
-
Command voltage DC24 - 24 V
-
Type voltage supplyDC
-
Rated operational voltage Ue0 - 0 V
Functions
-
DelayedNo
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HXA011H
Undervoltage release 24V DC (x160-P160-x250-P250-x630-P630)
PDF -
Installation manual
Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)
Installation manual International 2017-06-20
PDF6,65 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF343,86 kB
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation