Shunt trip 48V DC (x160-P160-x250-P250-x630-P630) HXA002H
Price
£143.78
/ piece
*
Technical characteristics
Power
-
Inrush power absorbed1.44 VA
Safety
-
Ingress Protection (IP) classIP4X
Voltage
-
Command voltage AC0 - 0 V
-
Command voltage DC48 - 48 V
-
Rated operational voltage Ue0 - 0 V
-
Rated operational voltage in DC48 - 48 V
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HXA002H
Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)
PDF -
ProductInstallationManual
Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)
Installation manual International 2017-06-20
PDF6,65 MB -
ProductManuals
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF343,86 kB
Declaration of conformity en-US 2026-07-14
PDF437,81 kB
More documentation