The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • MCCBs
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYW011H
    EAN-Nr.
    3250613201005
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Spread terminal extension x630/P630 3P (up to 400A) HYW011H

    Price
    £92.64
    / piece *
    £92.64
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spread terminal extension x630/P630 3P (up to 400A)

    HYW011H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      400 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HYW011H
    PDF
    RoHS report HYW011H
    PDF

    Downloads

    • Product image

      Image HYW011H  | Hager

      Product Image HYW011H

    • Product datasheet

      Image Hager Product data sheet HYW011H  | Hager

      Hager Product data sheet HYW011H

      Spread terminal extension x630/P630 3P (up to 400A)

      PDF
    • Instruction manual

      Image Instruction manual International 2026-10-30  | Hager

      Instruction manual International 2026-10-30

      PDF
      3,73 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Catalogue

      Image Technical catalogue  | Hager

      Technical catalogue

      h3 x630 Moulded Case Circuit breakers

      PDF
      26,44 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXA055H - UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      HXA055H
      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)
      Price
      £675.70
      / piece *
      £675.70
      / piece *
    • 2
      HXE065H - Interlocking wire type H800-H1000
      HXE065H
      Interlocking wire type H800-H1000
      Price
      £3,454.55
      / piece *
      £3,454.55
      / piece *
    • 3
      HXB070H - Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      HXB070H
      Interlock mechanical cable 1.0m (P160-x250-h250-h400-h630-h800-h1000)
      Price
      £101.39
      / piece *
      £101.39
      / piece *
    • 4
      HXB068H - Electrical interlock for Motor type A (x250-P250-h250)
      HXB068H
      Electrical interlock for Motor type A (x250-P250-h250)
      Price
      £83.53
      / piece *
      £83.53
      / piece *
    • 5
      HYT053H - Earth plate for Spread terminal extension P250 4P
      HYT053H
      Earth plate for Spread terminal extension P250 4P
      Price
      £61.77
      / piece *
      £61.77
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68