Top & bottom blank plates Quadro Evo 1000x600 H50 pure white FN037EW
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Screw mounting set 1 products available -
Busbar 26 products available -
Components for wiring, cable entry and cable fixing 4 products available -
DIN rail 33 products available -
Blanking plate for enclosure 21 products available -
Empty cabinet 2 products available
Complete your system
- Screw mounting set
- Busbar
- Components for wiring, cable entry and cable fixing
- DIN rail
- Blanking plate for enclosure
- Empty cabinet
- Components for door
- Common Accessories
- Mounting accessories
- Cover/infill panel/identification strip
- Side/back panel
- Bolt
- Base/base element
- Busbar support
- Cable guide for enclosures/cabinets
- Accessories/spare parts for busbars
- Key for enclosures/cabinets
- Hinge for distribution systems
- Distributor assembly for serial built-in device
- Top panel/roof for enclosure
- Square cage nut
- Document holder
- Door/operating panel
- Separation plate for meter/distribution boards
- T-head bolt
- Busbar coupler
- Lock system
- Mounting plate for distribution board
- Gland plate for enclosure
- Installation duct
-
UC967EPerforated copper rail, quadro.system, M10 100x10 L1750mm
-
UM92VCopper insulated bar, quadro.system, 40x6 L2000 mm
-
UC918160ALAluminium busbar, quadro evo L1800 2000A
-
UC918125ALAluminium busbar, quadro evo L1800 1250A
-
UC844Perforated copper rail, quadro.system, M6 50x5 L1750 mm
-
UC844EPerforated copper rail, quadro.system, M10 50x10 L1750 mm
-
UC922Perforated copper rail, quadro.system, M10 63x5 L1750 mm
-
UC922EPerforated copper rail, quadro.system, M10 60x10 L1750 mm
-
UC966Perforated copper rail, quadro.system, M10 80x5 L1750 mm
-
UC966EPerforated copper rail, quadro.system, M10 80x10 L1750 mm
-
UC967Perforated copper rail, quadro.system, M10 100x5 L1750 mm
-
UT87EPerforated copper rail, quadro.system, 25x5 L1750mm
-
UC968EPerforated copper rail, quadro.system, M10 20x10 L1750 mm
-
KS72CCopper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
-
UM92WCopper insulated bar, quadro.system, 32x6 L2000 mm
-
UM92XCopper insulated bar, quadro.system, 20x2 L2000 mm
-
UM92YCopper insulated bar, quadro.system, 20x3 L2000 mm
-
UM92ZCopper insulated bar, quadro.system, 32x4 L2000 mm
-
UT88ACopper corner connection, quadro.system, 25x5 mm
-
UT88BCopper corner connection, quadro.system, 50x5 mm
-
FN047EWvertical uprights, quadro evo, 2100mm
-
UC2080MDNKit for modular devices, quadro evo, 200x800
-
UC600FFront functional upright, quadro evo H600
-
UC400FFront functional upright, quadro evo H400
-
UC300FFront functional upright, quadro evo H300
-
UC200FFront functional upright, quadro evo H200
-
UC2000FFront functional upright, quadro evo H2000
-
UC1800FFront functional upright, quadro evo H1800
-
UC2000FBFront and back functional upright, quadro evo, H2000
-
UC1800FBFront and back functional upright, quadro evo, H1800
-
UC1600FBFront and back functional upright, quadro evo, H1600
-
FN887EPerforated bracket, Venezia, 50x700 mm
-
FN046EWvertical uprights, quadro evo, 1900mm
-
FN287EWvertical dividing uprights, quadro evo, 2100mm
-
FN286EWvertical dividing uprights, quadro evo, 1900mm
-
FN2100PDVertical upright for modular door, quadro evo H2100
-
FN1900PDVertical upright for modular door, quadro evo H1900
-
A09900SYMMETRICAL DIN RAIL 15MM 2M
-
A099BPerforated DIN-rail, Venezia, 15x2000 mm
-
A099CProfile rail, Venezia, 15x2000 mm
-
UC242Mounting plain front plate, quadro.system, 150x800 mm
-
UC8040FPMetal front plate drilled, quadro evo W800 D400
-
UC803040FPMetal front plate drilled, quadro evo 800x300x400
-
UC297Mounting plain front plate, quadro.system, 800x400 mm
-
UC247Mounting plain front plate, quadro.system, 800x800 mm
-
FN297EDWFront/back drilled louvers quadro evo 900x2100mm
-
FN296EDWFront/back drilled louvers quadro evo 900x1900mm
-
FN247EDWFront/back drilled louvers quadro evo 1000x2100mm
-
FN246EDWFront/back drilled louvers quadro evo 1000x1900mm
-
UC240Mounting plain front plate, quadro.system, 75x800 mm
-
UC241Mounting plain front plate, quadro.system, 50x800 mm
-
UC8020PLMetal front panel with louvers, quadro.system, 800x200 mm
-
UC243Mounting plain front plate, quadro.system, 200x800 mm
-
UC244Mounting plain front plate, quadro.system, 300x800 mm
-
UC245Mounting plain front plate, quadro.system, 400x800 mm
-
UC246Mounting plain front plate, quadro.system, 600x800 mm
-
UC249Mounting plain front plate, quadro.system, 800x100 mm
-
FN949ECover plate, Quadro.Plus, W1000 mm
-
UC6010PLMetal front panel with louvers, quadro.system, 600x100 mm
-
UC6020PLMetal front panel with louvers, quadro.system, 600x200 mm
-
FN950Lateral coupling kit, Quadro.Plus
-
UC969Clips nut and screws, quadro.system, M5
-
FN954EDepth coupling kit, Quadro.Plus
-
UC821Busbar support bracket, quadro.system, 400-1600A
-
UC200FUPerforated Bracket, quadro evo, L200 mm
-
UC275FUPerforated Bracket, quadro evo, L275 mm
-
UC475FUPerforated Bracket, quadro evo, L475 mm
-
UC600FUPerforated Bracket, quadro evo, L600 mm
-
UC700FUPerforated Bracket, quadro evo, L700 mm
-
UC900FUPerforated Bracket, quadro evo, L900 mm
-
UC800FUPerforated Bracket, quadro evo, L800 mm
-
UC000XHPMounting isolation class II kit for H3 and H3+ devices
-
UC835XHPSupport insulator M8x35mm
-
UC856EScrews self-thread form, quadro.system, M6x10 mm
-
UC000FUFixing bracket, for preforated bars, quadro evo
-
UC977Couple brackets, quadro.system, for busbar support fixation
-
FN377EFix side panel, quadro evo, 2100x800mm
-
FN376EFix side panel, quadro evo, 1900x800mm
-
FN247EFront/back plain plate, Quadro.Plus, 1000x2100 mm
-
FN246EFront/back plain plate, Quadro.Plus, 1000x1900 mm
-
FN207EFront/back plain plate, Quadro.Plus, 300x2100 mm
-
FN206EFront/back plain plate, Quadro.Plus, 300x1900 mm
-
UC825Busbars bearing 4P 630-1600A 1 or 2 bars
-
UC824Busbars support 4P 630-1600A 1 or 2 bars
-
UC830Lateral busbar support, quadro.system, 250 A
-
UC600BBBusbar Bracket, quadro evo, L600 mm
-
UC700BBBusbar Bracket, quadro evo, L700 mm
-
UC800BBBusbar Bracket, quadro evo, L800 mm
-
UC820NBusbar flat support, quadro.system, 250-630 A 4P
-
UC828Busbar protection shield, quadro.system, 160/630 A 1000x212 mm
-
UC827Busbar protection shield, quadro.system, 160/630 A 1000x294 mm
-
UC826Couple angle busbar supports 400/630A 4P
-
UC8110BBKit Busbar, quadro evo, 4(1x10)
-
UC8210BBKit Busbar, quadro evo, 4(2x10)
-
UC825BBKit Busbar, quadro evo, 4(2x5)
-
UC8310BBKit Busbar, quadro evo, 4(3x10)
-
UC000BBKit Busbar, for hold and isolate 4Pz
-
UC283PWNVertical 2xMCCB kit P250 WITHDRAWABLE, Quadro.system, 800x300 mm
-
UCBS80BBGroup mounted busbar support, quadro, 800A
-
UC183XVertical 3xMCCB kit X160, quadro evo, 800x300 mm
-
UC486PWNVertical 2xMCCB kit P630 withdrawable, quadro evo, 798x598 mm
-
UC486PPNVertical 3xMCCB kit P630 PLUG-IN, quadro evo, 798x598 mm
-
UC483PPNHorizontal 1xMCCB kit P630 PLUG-IN, quadro evo, 798x298 mm
-
UC483PRNMCCB horizontal kit, quadro evo, H3+ P630, 798x298 mm with RCB
-
UC484PDNVertical kit 3x4P/3x3P MCCB, quadro evo, H3+ P630, 798x398 mm
-
UC283PPNVertical 3xMCCB kit P250 PLUG IN, Quadro.system, 800x300 mm
-
UC283PNVertical 3xMCCB kit P250, Quadro.system, 800x300 mm
-
UC283PMNMotorized vertical 3xMCCB kit P250, Quadro.system, 800x300 mm
-
UC282PRMCCB horizontal kit, Quadro.system, H3+ P250, 798x198 mm, with RCB
-
UC283PDNVertical 4xMCCB kit P250 MULTIPLE DEVICES, Quadro.system, 800x300 mm
-
UC183PNVertical 4xMCCB kit P160, Quadro.system, 800x300 mm
-
UC183PPNVertical 3xMCCB kit P160 PLUG IN, Quadro.system, 800x300 mm
-
UC686HDVertical 2xMCCB kit H1600, quadro evo, 800x600 mm
-
UC586HVertical 2xMCCB kit H1000, quadro evo, 800x600 mm
-
UC686HVertical 1xMCCB kit H1600, quadro evo, 800x600 mm
-
UC686HMMotorized vertical 1xMCCB kit H1600, quadro evo, 800x600 mm
-
UC586HMMotorized vertical 1xMCCB kit H1000, quadro evo, 800x600 mm
-
FN8020FDWModular fix panel, quadro evo 800x200
-
FN8020MDWModular DIN door, quadro evo 800x200
-
FN8020PDWModular door, quadro evo 800x200
-
FN8030PDWModular door, quadro evo 800x300
-
FN8040PDWModular door, quadro evo 800x400
-
FN8040PGWModular glass door, quadro evo 800x400
-
FN8060PDWModular door, quadro evo 800x600
-
FN8060PGWModular glass door, quadro evo 800x600
-
FN706ECounterdoor, Quadro.Plus, W900 H1900 mm
-
FN711ECounterdoor, Quadro.Plus, W900 H2100 mm
-
FN507EPlain door, quadro evo, H2100 W700 mm
-
FN516EGlazed door, quadro evo, H1900 W700 mm
-
FN506EPlain door, quadro evo, H1900 W700 mm
-
FN517EGlazed door, quadro evo, H2100 W700 mm
-
UC3080BLSegregation back lateral, quadro evo 300x800
-
UC8030FMDNKit for segregation of modular device, quadro evo 800x300
-
UC2080FULSegregation lateral full, quadro evo 200x800
-
UC1580FULSegregation lateral full, quadro evo 150x800
-
UC600FLSegregation frontal lateral, quadro evo H600
-
UC400FLSegregation frontal lateral, quadro evo H400
-
UC300FLSegregation frontal lateral, quadro evo H300
-
UC200FLSegregation frontal lateral, quadro evo H200
-
UC150FLSegregation frontal lateral, quadro evo H150
-
UC6080BLSegregation back lateral, quadro evo 600x800
-
UC4080BLSegregation back lateral, quadro evo 400x800
-
UC8040BHSegregation back horizontal, quadro evo 800x400
-
UC2080BLSegregation back lateral, quadro evo 200x800
-
UC1580BLSegregation back lateral, quadro evo 150x800
-
UC8080FUHSegregation horizontal full, quadro evo 800x800
-
UC3080FUHSegregation horizontal full, quadro evo 300x800
-
UC800FHSegregation frontal horizontal, quadro evo L800
-
UC1600BHSegregation back horizontal, quadro evo 1250/1600A
-
UC1000BHSegregation back horizontal, quadro evo 800/1000A
-
UC8080BHSegregation back horizontal, quadro evo 800x800
Technical properties
-
Height50 mm
-
Width1000 mm
-
Depth800 mm
-
With cable entryNo
-
With deaerationNo
-
ColourPure white
-
Suitable for outdoor usageNo
-
Suitable for roof plankingYes
-
Suitable for ground plankingYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet FN037EW
Top & bottom, quadro evo, 1000x800 mm
PDF -
Instruction manual
Instruction manual International 2024-12-04
PDF3,97 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-26
PDF348,14 kB
Declaration
Declaration of conformity International 2023-09-26
PDF360,17 kB
Declaration of conformity International 2024-02-15
PDF393,09 kB
Declaration of conformity International 2024-02-15
PDF380,56 kB
Declaration of conformity en-GB 2026-04-07
PDF441,44 kB
Declaration of conformity en-GB 2026-04-07
PDF461,69 kB
Declaration of conformity en-GB 2026-07-22
PDF382,23 kB
Declaration of conformity en-GB 2026-07-22
PDF632,18 kB
Declaration of conformity en-GB 2026-07-22
PDF446,27 kB