The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN006E
    The Hager Quadro.Plus corner steel enclosure 600x600x1900 mm delivers robust indoor distribution housing. Varnished 1.5 mm steel with IP55 and IK10 ensures dust/splash protection and high impact resistance. Class I safety and a 4000 A rating suit heavy-duty switchgear and panel assemblies. Opaque door maintains security. Pure white RAL9010 finish blends in technical rooms. Not suitable for outdoor use.
    EAN
    3250612511716
    Packaging
    1 Piece
    • quadro evo enclos­ures and accessories

    Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010 FN006E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010

    FN006E

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Common Accessories 1 products available
    • Mounting accessories 1 products available
    • Base/­base element 1 products available
    • Busbar 1 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Common Accessories
    • Mounting accessories
    • Base/­base element
    • Busbar
    • FN951

      Adhesive gasket, Quadro.Plus

      €0.00  / *
    • FN950

      Lateral coupling kit, Quadro.Plus

      €0.00  / *
    • FN430E

      Plinth connection kit, Quadro.Plus

      €0.00  / *
    • UC875

      Cableset connecting kit, quadro.system, HA250 A

      €0.00  / *

    Referenced by

    • FN032EW

      Top & bottom, quadro evo, 1000x600 mm

      €0.00  / *
    • FN020EW

      Top & bottom, quadro evo, 450x600 mm

      €0.00  / *
    • FN029EW

      Top & bottom, quadro evo, 700x600 mm

      €0.00  / *
    • FN031EW

      Top & bottom, quadro evo, 900x600 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1900 mm
    • Width
      600 mm
    • Depth
      600 mm
    • Thick­ness of side­wall
      1.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK10
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Varnished
    • Material
      Steel
    Cover, door
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current IN
      4000 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2026-01-28
    PDF
    242,30 kB
    REACH declaration FN006E
    PDF
    RoHS report FN006E
    PDF

    Downloads

    • Image FN006E  | Hager Africa

      Product Image FN006E

    • Product datasheet

      Image Hager Product data sheet FN006E  | Hager Africa

      Hager Product data sheet FN006E

      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm

      PDF
    • Instruction manual

      Image Instruction manual International 2024-12-04  | Hager Africa

      Instruction manual International 2024-12-04

      PDF
      3,97 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-07-15

      PDF
      335,37 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-07-18

      PDF
      314,42 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-14

      PDF
      726,08 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      275,78 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      377,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN007E - Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A
      FN007E
      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm
    • 5
      FN951 - Adhesive gasket, Quadro.Plus
      FN951
      Adhesive gasket, Quadro.Plus

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group