The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • UC875
    The Hager quadro.system cableset connecting kit for HA250 A provides a ready-to-use link in switchboards, ensuring safe, low-resistance connections up to 160 A. Pre-terminated conductors speed installation, cut wiring errors, and save space. Ideal for integrating HA250 A protection into residential or commercial panels for reliable power distribution.
    EAN
    3250616138759
    Packaging
    1 Piece
    • quadro4 modular enclos­ures and cabinets
    • quadro5 monobloc enclos­ures and cabinets
    • distri­bu­tion systems for quadro4 and quadro5
    • See more

    Perforated copper busbar 700A 63x5mm M10 L1750 quadro.system UC875

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Perforated copper busbar 700A 63x5mm M10 L1750 quadro.system

    UC875

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2026-01-28
    PDF
    242,30 kB
    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration UC875
    PDF
    RoHS report UC875
    PDF

    Downloads

    • Image UC875  | Hager Africa

      Product Image UC875

    • Product datasheet

      Image Hager Product data sheet UC875  | Hager Africa

      Hager Product data sheet UC875

      Cableset connecting kit, quadro.system, HA250 A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC826 - Busbar protection shield quadro.system 160/630A 1000x294mm 2mm thick
      UC826
      Couple angle busbar supports 400/630A 4P
    • 2
      UC832 - Perforated copper busbar 400A 32x5mm M6 L1000 quadro.system 4-section
      UC832
      Perforated copper rail, quadro.system, M6 20x5 L1000 mm
    • 3
      UC828 - Protection shield busbar system quadro.system 1000mm W 154mm H 2mm D
      UC828
      Busbar protection shield, quadro.system, 160/630 A 1000x212 mm
    • 4
      UC844E - Cableset connecting kit quadro.system for HA250A, Rated 160A
      UC844E
      Perforated copper rail, quadro.system, M10 50x10 L1750 mm
    • 5
      UM92V - Flat perforated copper busbar M6 20x5 L1750 250A quadro.system
      UM92V
      Copper insulated bar, quadro.system, 40x6 L2000 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group