The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • A099E
    The Hager Venezia perforated DIN rail 15x2000 mm (5.5 mm profile) provides robust, corrosion-resistant mounting for modular devices in panels and enclosures. Made of hot-dip galvanised steel, the symmetrical rail fits standard accessories and ensures secure, aligned installation. Perforations speed fixing and cable tying, simplifying assembly and maintenance.
    EAN
    3250610662229
    Packaging
    10
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    DIN Rail Clamp Orion.Plus 18M Symmetrical Hot-dip galvanised steel A099E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    DIN Rail Clamp Orion.Plus 18M Symmetrical Hot-dip galvanised steel

    A099E

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      5.5 mm
    • Width
      15 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Hot-dip galvan­ised
    Install­a­tion, mounting
    • DIN rail perfor­ated
      Yes
    Equip­ment
    • Type of DIN rail
      Symmet­rical

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration A099E
    PDF
    RoHS report A099E
    PDF

    Downloads

    • Image A099E  | Hager Africa

      Product Image A099E

    • Product datasheet

      Image Hager Product data sheet A099E  | Hager Africa

      Hager Product data sheet A099E

      Perforated rail DIN, Venezia, 15x2000 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC9125T - Connection plate Quadro Evo 800A 4P
      UC9125T
      Derivation plate, quadro evo 1250A
    • 2
      UT88A - Busbar terminal brass 160A 4P 1x25-70/3x10-35/8x2.5-25 mm² per pole 9M
      UT88A
      Copper corner connection, quadro.system, 25x5 mm
    • 3
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 4
      UC8210BB - Busbar kit Quadro Evo contact protection support for 1x10, 400mm steel
      UC8210BB
      Kit Busbar, quadro evo, 4(2x10)
    • 5
      UC922 - Perforated copper busbar M10 60x10 L1750 Flat 1250A 7-section quadro.system
      UC922
      Perforated copper rail, quadro.system, M10 63x5 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group