The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UT87A
    The Hager perforated copper rail 25x5 L400 mm for quadro.system is a flat busbar for reliable distribution up to 160 A. Its 25×5 mm section and 400 mm length provide robust, low-impedance connections, while perforations simplify mounting and custom cutting. The single-section design saves space and speeds wiring in distribution boards and switchgear enclosures.
    EAN
    3250616306417
    Packaging
    2
    • quadro4 modular enclos­ures and cabinets
    • quadro5 monobloc enclos­ures and cabinets
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    Insulated copper busbar 800A 40x6 2000mm laminated quadro.system UT87A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated copper busbar 800A 40x6 2000mm laminated quadro.system

    UT87A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    Dimen­sions
    • Width/thick­ness busbar
      25 - 25 mm
    • Height busbar
      5 mm
    Equip­ment
    • Number of section in width
      1
    • Type of busbar
      Flat

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration UT87A
    PDF
    RoHS report UT87A
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet UT87A  | Hager Africa

      Hager Product data sheet UT87A

      Perforated copper rail, quadro.system, 25x5 L400 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC9125T - Connection plate Quadro Evo 800A 4P
      UC9125T
      Derivation plate, quadro evo 1250A
    • 2
      UT88A - Busbar terminal brass 160A 4P 1x25-70/3x10-35/8x2.5-25 mm² per pole 9M
      UT88A
      Copper corner connection, quadro.system, 25x5 mm
    • 3
      UC8210BB - Busbar kit Quadro Evo contact protection support for 1x10, 400mm steel
      UC8210BB
      Kit Busbar, quadro evo, 4(2x10)
    • 4
      UC922 - Perforated copper busbar M10 60x10 L1750 Flat 1250A 7-section quadro.system
      UC922
      Perforated copper rail, quadro.system, M10 63x5 L1750 mm
    • 5
      UC975 - Earth cross rail & brace 500 mm Copper 160A busbar 5x5 mm quadro.system
      UC975
      Earth cross rail and brace, quadro.system, L250 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group