The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC975S
    The Hager Earth cross rail and brace kit, quadro.system L250 mm, provides reliable earthing and equipotential bonding for switchboards. Rated 250 A, it safely handles fault currents in distribution assemblies. Its 70×250×95 mm size fits neatly across rails and braces, ensuring secure connections and quick installation in Quadro panels for compliant, low-impedance grounding and enhanced safety.
    EAN
    3250616130975
    Packaging
    1 Piece
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    Earth cross rail & brace kit 500 mm 250A quadro.system UC975S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth cross rail & brace kit 500 mm 250A quadro.system

    UC975S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      70 mm
    • Width
      250 mm
    • Depth
      95 mm
    Elec­tric current
    • Rated current IN
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC975S
    PDF
    RoHS report UC975S
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet UC975S  | Hager Africa

      Hager Product data sheet UC975S

      Earth cross rail and brace kit, quadro.system, L250 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC800BB - Busbar Bracket Quadro Evo Steel L400 mm
      UC800BB
      Busbar Bracket, quadro evo, L800 mm
    • 2
      A09800 - Minicontactor 7A AC-3 coil 48V 50/60Hz
      A09800
      SYMMETRICAL DIN RAIL 10MM 2M
    • 3
      UC976S - Spacer M6 L80 mm for quadro.system, ABS, screw mounting
      UC976S
      Earth cross rail and brace kit, quadro.system, L500 mm
    • 4
      UC966 - Perforated copper busbar 1250A M10 80x10 L1750 quadro.system
      UC966
      Perforated copper rail, quadro.system, M10 80x5 L1750 mm
    • 5
      UC976 - Insulated copper laminated busbar 630A 32x6 2000mm quadro.system 8-way
      UC976
      Earth cross rail and brace, quadro.system, L500 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group