The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC853
    The Hager quadro.system M8x30 connection screw with washer secures panel assemblies with reliable strength. Featuring a 30 mm thread length, M8 metric thread (1.25 pitch), and 13 mm spanner width, it enables quick, precise installation. Made of durable steel and supplied with a washer, it offers stable, vibration-resistant connections with standard right-hand threading for straightforward use.
    EAN
    3250616138537
    Packaging
    100
    • Distri­bu­tion systems for quadro evo

    Screw and washer M10x30 quadro.system Steel Metric M10x1.5 17mm hex UC853

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Screw and washer M10x30 quadro.system Steel Metric M10x1.5 17mm hex

    UC853

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Thread length
      30 mm
    • Spanner width in mm
      13 mm
    Equip­ment
    • Thread pitch
      1.25
    • Thread size metric
      8 - 8
    • With washer
      Yes
    Config­ur­a­tion
    • Reverse thread
      No
    Mater­ials
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC853
    PDF
    RoHS report UC853
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet UC853  | Hager Africa

      Hager Product data sheet UC853

      Connection screw and washer, quadro.system, M8x30 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC966 - Perforated copper busbar 1250A M10 80x10 L1750 quadro.system
      UC966
      Perforated copper rail, quadro.system, M10 80x5 L1750 mm
    • 2
      UC966E - Perforated copper busbar 100x5mm L1750 M10 quadro.system 1000A 7-way
      UC966E
      Perforated copper rail, quadro.system, M10 80x10 L1750 mm
    • 3
      UC855 - Clip nuts and screws M5 for quadro.system, steel, busbar mounting
      UC855
      Screws and washers, quadro.system, M10x30 mm
    • 4
      A09900 - SYMMETRICAL DIN RAIL 15MM 2M
      A09900
      SYMMETRICAL DIN RAIL 15MM 2M
    • 5
      UC971 - RCD add-on 4P 630A Type A HI adjustable 0.1-10A P630
      UC971
      Earth cross rail, quadro.system, 12x5 L250 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group