The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC971
    The Hager quadro.system Earth cross rail 12x5 L250 mm ensures reliable grounding and equipotential bonding in distribution boards. Rated at 160 A, its solid copper 12×5 mm busbar delivers low-resistance earth continuity. With a 250 mm length and compact 12 mm height/5 mm depth, it integrates neatly into quadro.system panels, streamlining tidy, safe earth connections and optimizing space. Suitable for residential and commercial boards.
    EAN
    3250616139718
    Packaging
    1 Piece
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    RCD add-on 4P 630A Type A HI adjustable 0.1-10A P630 UC971

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCD add-on 4P 630A Type A HI adjustable 0.1-10A P630

    UC971

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    Dimen­sions
    • Height
      12 mm
    • Height busbar
      5 mm
    • Width
      245 mm
    • Width/thick­ness busbar
      12 - 12 mm
    • Depth
      5 mm
    • Length
      250 mm
    Mater­ials
    • Material
      Copper

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-10-31
    PDF
    449,71 kB
    REACH declaration UC971
    PDF
    RoHS report UC971
    PDF

    Downloads

    • Image UC971  | Hager Africa

      Product Image UC971

    • Product datasheet

      Image Hager Product data sheet UC971  | Hager Africa

      Hager Product data sheet UC971

      Earth cross rail, quadro.system, 12x5 L250 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UT88B - Copper corner connection, quadro.system, 50x5 mm
      UT88B
      Copper corner connection, quadro.system, 50x5 mm
    • 2
      UT87E - HMI interface card for witty 114x57x28 mm
      UT87E
      Perforated copper rail, quadro.system, 25x5 L1750mm
    • 3
      UT87A - Insulated copper busbar 800A 40x6 2000mm laminated quadro.system
      UT87A
      Perforated copper rail, quadro.system, 25x5 L400 mm
    • 4
      UT87F - Perforated copper rail, quadro.system, 50x5 L400 mm
      UT87F
      Perforated copper rail, quadro.system, 50x5 L400 mm
    • 5
      UT87G - Perforated copper rail, quadro.system, 50x5 L700 mm
      UT87G
      Perforated copper rail, quadro.system, 50x5 L700 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group