The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN007E
    The Hager Quadro.Plus corner steel enclosure 600x600x2100 mm delivers robust indoor distribution for panels up to 4000 A. Built from 1.5 mm varnished steel (RAL9010), it offers IP55 ingress protection, IK10 impact resistance, and Class I insulation. Opaque door improves security. Ideal for industrial and commercial switchboards, it saves space in corners while ensuring reliable protection and clean aesthetics.
    EAN
    3250612511723
    VPE
    1 piece
    • quadro evo enclos­ures and accessories

    Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A FN007E

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A

    FN007E

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Common Accessories 1 product.page.accessories.products-available
    • Mounting accessories 1 product.page.accessories.products-available
    • Base/­base element 1 product.page.accessories.products-available
    • Busbar 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 4 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Common Accessories
    • Mounting accessories
    • Base/­base element
    • Busbar
    • FN951

      Adhesive gasket, Quadro.Plus

      €0.00  / *
    • FN950

      Lateral coupling kit, Quadro.Plus

      €0.00  / *
    • FN430E

      Plinth connection kit, Quadro.Plus

      €0.00  / *
    • UC875

      Cableset connecting kit, quadro.system, HA250 A

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FN032EW

      Top & bottom, quadro evo, 1000x600 mm

      €0.00  / *
    • FN020EW

      Top & bottom, quadro evo, 450x600 mm

      €0.00  / *
    • FN029EW

      Top & bottom, quadro evo, 700x600 mm

      €0.00  / *
    • FN031EW

      Top & bottom, quadro evo, 900x600 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      2100 mm
    • Width
      600 mm
    • Depth
      600 mm
    • Thick­ness of side­wall
      1.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK10
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Varnished
    • Material
      Steel
    Cover, door
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current IN
      4000 A

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FN007E
    PDF
    RoHS report FN007E
    PDF

    Downloads

    • Image FN007E  | Hager UK

      Product Image FN007E

    • GeneratedProductDatasheet

      Image Hager Product data sheet FN007E  | Hager UK

      Hager Product data sheet FN007E

      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm

      PDF
    • ProductNotice

      Image Instruction manual International 2024-12-04  | Hager UK

      Instruction manual International 2024-12-04

      PDF
      3,97 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-07-15

      PDF
      335,37 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-07-18

      PDF
      314,42 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-03-14

      PDF
      726,08 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      275,78 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      377,72 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN006E - Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010
      FN006E
      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm
    • 5
      FN951 - Adhesive gasket, Quadro.Plus
      FN951
      Adhesive gasket, Quadro.Plus

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group