The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN887E
    The Hager Venezia perforated bracket 50x700 mm provides robust support for cable trunking and trays. Made of hot-dip galvanized steel for corrosion resistance, it features 50 mm height, 700 mm width, 25 mm depth, and 800 mm length for stable mounting. Perforations simplify fixing and alignment, speeding installation and ensuring secure, durable cable routing in residential, commercial, and industrial settings.
    EAN
    3250610190654
    VPE
    4 pieces
    • quadro evo enclos­ures and accessories

    Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005 FN887E

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005

    FN887E

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      50 mm
    • Width
      700 mm
    • Depth
      25 mm
    • Length
      800 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Hot-dip galvan­ised

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration FN887E
    PDF
    RoHS report FN887E
    PDF

    Downloads

    • Image FN887E  | Hager UK

      Product Image FN887E

    • GeneratedProductDatasheet

      Image Hager Product data sheet FN887E  | Hager UK

      Hager Product data sheet FN887E

      Perforated bracket, Venezia, 50x700 mm

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-04-07  | Hager UK

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager UK

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      UC3560BH - Back segregation plate horizontal Quadro Evo 350x400 galvanised steel
      UC3560BH
      Segregation back horizontal, quadro evo 350x600
    • 2
      FZ850 - RCCB 3P+N 40A 300mA Type A, 6kA Inc, 230/400V, 4 Modules
      FZ850
      Key lock insert, Orion.Plus
    • 3
      FN526E - Plain door Quadro Evo H2100 W450 RAL9010 3-point 7mm lock Class I
      FN526E
      Plain door, quadro evo, H1900 W900 mm
    • 4
      FN517E - Plain door Quadro Evo H1900 W450 mm Pure white RAL9010 3-side 7mm lock
      FN517E
      Glazed door, quadro evo, H2100 W700 mm
    • 5
      UC2040BL - Segregation back lateral Quadro Evo 150x800 with connector openings
      UC2040BL
      Segregation back lateral, quadro evo 200x400

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group